General information
| LEDs | Power, CFast, Link, Run |
| B&R ID code | 0xE518 |
| Cooling | Passive via housing |
| Power button | Yes |
| Reset button | Yes |
| Buzzer | No |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
| EAC | Product family certification |
Controller
Interfaces
Electrical properties
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
Mechanical properties
| Weight | 527 g |
Material number:
5PPC2100.BY11-001Description:
Panel PC 2100 - Intel Atom E3825 1.33 GHz - Dual core - 1 GB SDRAM - For Automation Panel swing arm devices
Mandatory Accessories
CFast cards
| 5CFAST.016G-00 | CFast 16 GB SLC |
| 5CFAST.032G-00 | CFast 32 GB SLC |
| 5CFAST.032G-10 | CFast 32 GB MLC |
| 5CFAST.064G-10 | CFast 64 GB MLC |
| 5CFAST.128G-10 | CFast 128 GB MLC |
| 5CFAST.256G-10 | CFast 256 GB MLC |
Optional Accessories
Interface options
| 5ACCIF01.FPCC-000 | Interface card - 2x CAN interfaces - 1x X2X Link interface - 1x POWERLINK interface - 512 kB nvSRAM - For APC2x00/PPC2x00 - Only available with a new device |
| 5ACCIF01.FPCS-000 | Interface card - 1x RS485 interface - 1x CAN interface - 1x POWERLINK interface - 32 kB FRAM - For APC2x00/PPC2x00 - Only available with a new device |
| 5ACCIF01.FPLK-000 | Interface card - 1x POWERLINK interface - Integrated 2-port hub - 512 kB nvSRAM - For APC2x00/PPC2x00 - Only available with a new device |
| 5ACCIF01.FPLS-000 | Interface card - 1x RS232 interface - 1x POWERLINK interface - 32 kB FRAM - For APC2x00/PPC2x00 - Only available with a new device |
| 5ACCIF01.FPLS-001 | Interface card - 1x RS232 interface - 1x POWERLINK interface - 512 kB nvSRAM - For APC2x00/PPC2x00 - Only available with a new device |
| 5ACCIF01.FPSC-000 | Interface card - 1x RS232 interface - 1x CAN interface - 1x POWERLINK interface - 32 kB FRAM - For APC2x00/PPC2x00 - Only available with a new device |
| 5ACCIF01.FPSC-001 | Interface card - 1x RS232 interface - 1x CAN interface - 1x X2X Link Interface - 1x POWERLINK interface - 512 kB nvSRAM - For APC2x00/PPC2x00 - Only available with a new device |
| 5ACCIF01.FSS0-000 | Interface card - 2x RS422/RS485 interface - For APC2x00/PPC2x00 - Only available with a new device |
| 5ACCIF01.ICAN-000 | Interface card - 1x CAN interface - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device |
| 5ACCIF01.IS00-000 | Interface card - 1x RS232 interface - For APC2x00/PPC2x00 - Only available with a new device |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (5PPC2100.BY11-001) | EXE / 474 KB | |
| V4.1 HW Upgrade (5PPC2100.BY11-001) | EXE / 476 KB |
| BIOS | Version (Date) | Download |
|---|---|---|
| BIOS Upgrade Bay Trail | ZIP / 4 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Panel PC 2100 Swing arm devices User´s Manual | PDF / 14 MB |
| Driver | Version (Date) | Download |
|---|---|---|
| Chipset driver Bay Trail (Win10 64-bit) | EXE / 3 MB | |
| Ethernet driver Bay Trail (Win10 64-bit) | EXE / 56 MB | |
| Graphics driver Bay Trail (Win10 64-bit) | EXE / 124 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| PPC2100 Firmware Upgrade (MTCX) | ZIP / 4 MB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| ADI .NET SDK (Win10 2016 64-Bit) | ZIP / 2 MB | |
| ADI Development Kit (Win10 2016 64-bit) | ZIP / 4 MB |