Please choose country and language

General information
Certifications
CE Yes
UL Not relevant
DNV GL Temperature: A (0 - 45°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
Slots
PCI slots
Quantity 1
Type 32-bit
Variant PCI half-size
Standard 2.2
Bus speed 33 MHz
PCI to PCI bridge -
PCIe slots
Quantity 1
Variant PCIe half-size
Standard 1.0 a
Bus speed x4 (10 GB/s)
Material number:
5PC810.BX02-01
Description:
  • 1 PCI and 1 PCIe slot
  • PCI and PCIe half-size card can be inserted
APC810 bus, 1 PCI, 1 PCI Express (x4)
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5PC810.BX02-01) EXE / 413 KB
Documentation Version (Date) Download
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB

Please choose country and language

B&R Logo