News
Academy
Career
Downloads
About us
About us
Press Room
Blog
AutoMates
Email news service
Career
Locations
Contact
Imprint
GTC
Product lifecycle
Privacy notices
Virtual Marking
Material Compliance
Engineering Sample Regulations
Management Systems
Extended Producer Responsibility
Sustainability
Corporate Governance
Accessibility Statement
Webinars
Education Network
Industries
Industries
Consumer Packaged Goods
Plastics
Energy
Battery
Life Sciences
Printing
Textiles
Mobile machinery
Metalworking
Maritime
Semiconductors & Electronics
Environment and recycling
Automotive
Additive manufacturing
Technologies
Technologies
Innovations
New Motion Technologies
Automation Software
Cyber Security
IIoT
Adaptive Manufacturing
mapp Technology
OPC UA FX
POWERLINK
Redundancy
reACTION Technology
Safety technology
Products
Products
Industrial PCs
HMI
PLC systems
I/O systems
Vision systems
Safety technology
Motion control
Mechatronic systems
Robotics
Mobile Automation
Network and fieldbus modules
Industrial IoT
Software
Process control
Accessories
Service
Service
Support Portal
Repairs
Consulting
Project Engineering
Field Service
Material Return Portal
Software registration
Remote access
Personal uploads
Suppliers
Cyber Security
Value Provider Program
Community
Community
Forum
Automation Help
Blog
International
Europe
Asia
North America
South America
deutsch
english
español
Belgium
nederlands
français
Česká republika
český
Danmark
dansk
Deutschland
deutsch
España
español
France
français
Italia
italiano
Nederland
nederlands
Österreich
deutsch
Polska
polski
Россия
русский
Sverige
svenska
Switzerland
deutsch
français
Türkiye
türkçe
United Kingdom
english
中国
中文
India
english
日本
日本語
Canada
english
français
México
español
USA
english
Brasil
português
Search
Login
Home
Products
5PC800.B945-02
Technical Data
Basic Information
Accessories
Downloads
SERIAL
General information
Certifications
CE
Yes
UKCA
Yes
Controller
Processor
Type
Intel® Core™2 Duo U7500
Clock frequency
1060 MHz
Number of cores
2
Architecture
65 nm
L1 cache
32 kB
L2 cache
2 MB
External bus
533 MHz
Intel 64 architecture
Yes
Intel Virtualization Technology (VT-x)
Yes
Enhanced Intel SpeedStep Technology
Yes
Real-time clock
Accuracy
At 25°C: Typ. 12 ppm (1 second) per day
Battery-backed
Yes
Memory slot
Type
DDR2
Memory size
Max. 3 GB
Graphics
Resolution
DVI
2x Intel-compliant SDVO ports, 1920 x 1080
RGB
400 MHz RAMDAC, resolution up to 2048 x 1536 @75 Hz (QXGA) and 1920 x 1080 @85 Hz (HDTV)
Controller
Intel® Graphics Media Accelerator 950
Memory
Up to 224 MB
Color depth
Max. 32-bit
Bootloader
Embedded AMI BIOS
Chipset
Intel 945GME
Intel 82801 GHM (ICH7M-DH)
Mass memory management
2x SATA, 1x IDE
Power management
ACPI 2.0, S3 support (suspend to RAM)
Material number:
5PC800.B945-02
Description:
Intel® Core™2 Duo U7500, 1.06 GHz
Intel® 945GME chipset
2x DDR2 memory socket
Intel® GMA 950
AMI BIOS
Intel Core2 Duo U7500 CPU board, 1.06 GHz, dual core, 533 MHz FSB, 2 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111B.
Mandatory Accessories
Main memory
5MMDDR.2048-01
SO-DIMM DDR2 RAM 2048 MB PC2-5300
5MMDDR.1024-01
SO-DIMM DDR2 RAM 1024 MB PC2-5300
5MMDDR.0512-01
SO-DIMM DDR2 RAM 512 MB PC2-5300
Automation Studio HW Upgrades
Version (Date)
Download
V4.0 HW Upgrade (5PC800.B945-02)
2.1.0.0 (07/26/2021)
EXE
/
965 KB
Login for download
BIOS
Version (Date)
Download
BIOS Upgrade 945GME
1.19 (04/25/2012)
1.18 (01/16/2012)
1.17 (04/20/2011)
1.16 (08/03/2010)
1.15 (10/12/2009)
1.14 (08/19/2009)
1.12 (12/12/2008)
1.11 (08/12/2008)
ZIP
/
595 KB
Login for download
Documentation
Version (Date)
Download
Automation PC 810 User's Manual
1.60 (04/13/2016) - DE
1.58 (03/16/2015) - DE
1.58 (04/30/2015) - EN
1.57 (10/22/2014) - DE
1.57 (01/19/2015) - EN
1.56 (02/25/2014) - DE
1.56 (04/08/2014) - EN
1.55 (02/07/2014) - DE
1.50 (08/20/2013) - DE
1.50 (10/16/2013) - EN
1.48 (05/21/2013) - DE
1.48 (06/06/2013) - EN
1.47 (03/19/2013) - DE
1.46 (12/13/2012) - DE
1.46 (12/13/2012) - EN
1.41 (09/12/2012) - DE
1.41 (09/12/2012) - EN
1.40 (05/24/2012) - DE
1.40 (05/24/2012) - EN
1.34 (07/19/2011) - DE
1.34 (07/19/2011) - EN
1.33 (05/30/2011) - DE
1.33 (05/30/2011) - EN
1.32 (12/06/2010) - DE
1.32 (12/13/2010) - EN
1.30 (10/05/2010) - DE
1.30 (10/05/2010) - EN
1.20 (11/02/2009) - DE
1.20 (11/02/2009) - EN
1.10 (09/17/2008) - DE
1.10 (10/27/2008) - EN
0.42 (05/29/2008) - DE
0.42 (06/17/2008) - EN
0.41 (05/09/2008) - DE
0.40 (04/11/2008) - DE
0.30 (02/04/2008) - DE
0.30 (02/08/2008) - EN
PDF
/
27 MB
Login for download
Automation PC 820 User's Manual
1.35 (04/03/2015) - DE
1.35 (09/09/2015) - EN
1.30 (03/04/2013) - DE
1.30 (03/04/2013) - EN
1.21 (06/01/2011) - DE
1.21 (06/01/2011) - EN
1.20 (08/20/2010) - DE
1.20 (08/20/2010) - EN
1.15 (01/26/2010) - DE
1.15 (01/26/2010) - EN
1.00 (11/13/2009) - DE
1.00 (11/13/2009) - EN
PDF
/
10 MB
Login for download
Panel PC 800 User's Manual
1.35 (04/14/2016) - DE
1.31 (03/20/2015) - DE
1.31 (05/05/2015) - EN
1.30 (12/03/2014) - DE
1.30 (01/30/2015) - EN
1.25 (02/17/2014) - DE
1.25 (04/09/2014) - EN
1.20 (08/20/2013) - DE
1.20 (10/23/2013) - EN
1.18 (05/28/2013) - DE
1.18 (07/09/2013) - EN
1.17 (03/19/2013) - DE
1.16 (03/14/2013) - DE
1.11 (09/25/2012) - DE
1.11 (09/25/2012) - EN
1.10 (06/11/2012) - DE
1.10 (06/11/2012) - EN
1.05 (10/24/2011) - DE
1.05 (10/24/2011) - EN
1.03 (08/01/2011) - DE
1.03 (08/01/2011) - EN
1.02 (05/30/2011) - DE
1.02 (05/30/2011) - EN
1.01 (02/10/2011) - DE
1.01 (02/10/2011) - EN
1.00 (05/10/2010) - DE
1.00 (05/10/2010) - EN
PDF
/
18 MB
Login for download
Please choose country and language
OK