General information
Controller
| SRAM | |
| Note | optional |
Display
Interfaces
Slots
Electrical properties
| Nominal voltage | 24 VDC ±25% |
| Nominal current | 3.8 A |
| Inrush current | Typ. 10 A, max. 40 A for < 300 μs |
| Galvanic isolation | Yes |
Operating conditions
| Degree of protection per EN 60529 |
Front: IP65 / NEMA 250 type 4X indoor, protected against dust and hose-directed water Back: IP20 (only with connected CF card) |
Ambient conditions
| Temperature | |
| Operation | Component-dependent |
| Storage | -20 to 60°C |
| Transport | -20 to 60°C |
| Relative humidity | |
| Operation | Component-dependent |
| Storage | Component-dependent |
| Transport | Component-dependent |
| Vibration | |
| Operation (continuous) | 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g |
| Operation (occasional) | 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g |
| Storage | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
| Transport | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
| Shock | |
| Operation | 15 g, 11 ms |
| Storage | 30 g, 15 ms |
| Transport | 30 g, 15 ms |
| Elevation | |
| Operation | Max. 3000 m |
Mechanical properties
Material number:
5PC720.1505-01Description:
Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91).
Mandatory Accessories
Accessories
| 0TB103.9 | Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91). |
| 0TB103.91 | Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91). |
CPU boards
| 5PC600.X945-00 | Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91). |
Heat sinks
| 5AC700.HS01-03 | Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91). |
Main memory
| 5MMDDR.0512-01 | Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91). |
| 5MMDDR.1024-01 | Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91). |
| 5MMDDR.2048-01 | Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91). |
Optional Accessories
Accessories
| 5AC600.SRAM-00 | Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91). |
| 5ACPCI.ETH3-01 | Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91). |
Drives
| 5AC600.CFSI-00 | Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91). |
| 5AC600.CFSS-00 | Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91). |
| 5AC600.HDDI-05 | Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91). |
| 5AC600.HDDI-06 | Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91). |
| 5AC600.HDDS-02 | Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91). |
| 5ACPCI.RAIC-05 | Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91). |
Fan kits
| 5PC700.FA02-01 | Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91). |
Serial adapters
| 5AC600.485I-00 | Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91). |
| 5AC600.CANI-00 | Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91). |
| 5ACPCI.MFIO-K01 | Panel PC 720 15" XGA, 2 PCI slots, 15" XGA color TFT display with touch screen (resistive), 1 drive slot, connections for 2x RS232, 3x USB 2.0, monitor, 2x Ethernet 10/100, AC97 sound, PS/2 keyboard/mouse, IP65 protection (front), 24 VDC. Order connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91). |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| AS 2.6 Upgrade 5PC720.1505-01 | EXE / 426 KB | |
| V3.0 HW Upgrade (5PC720.1505-01) | EXE / 442 KB | |
| V3.0 HW Upgrade (5PC720.1505-01) | EXE / 442 KB | |
| V4.0 HW Upgrade (5PC720.1505-01) | EXE / 429 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Panel PC 700 User Manual | PDF / 13 MB | |
| Panel PC 700 with 945GME N270 CPU board User's Manual | PDF / 9 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APC EPLAN P8 from V2.4 | EXE / 99 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| APC620/PPC700 Firmware Upgrade (MTCX, SDLT, SDLR, UPS) | ZIP / 434 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 5PC720.1505-01 | ZIP / 966 KB | |
| Dimensions dxf 5PC720.1505-01 | ZIP / 401 KB | |
| Dimensions pdf 5PC720.1505-01 | PDF / 548 KB | |
| Template for 5AP920.1505-xx and 5PC720.1505-xx | ZIP / 274 KB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| ADI .NET SDK (Win10 2016 64-Bit) | ZIP / 2 MB | |
| ADI Development Kit (Win10 2016 64-bit) | ZIP / 4 MB |