General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Material number:
5D5200.01Description:
Provit 5000 panel with VGA color TFT display, 10.4 inch diagonal and integrated touch screen (resistive). IP65 protection (front). Delivered complete with accessories (cable). Outer dimensions 310 x 236 mm (W x H).
Documentation | Version (Date) | Download |
---|---|---|
Provit 5000 User's Manual | PDF / 34 MB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
MTC & Mkey Utilities | ZIP / 64 MB |