5CFCRD.2048-02

General information
Certifications
CE Yes
UKCA Yes
CE Yes
Data reliability <1 unrecoverable error in 10<sup>14</sup> bits read<BR/> <1 invalid correction in 10<sup>20</sup> bits read
MTBF >3,000,000 hours (at 25°C)
Servicing None
Endurance
Erase/Write cycles
Typical >2,000,000
Ambient conditions
Temperature
Operation 0 to 70°C
Storage -25 to 85°C
Transport -25 to 85°C
Relative humidity
Operation 8 to 95%
Storage 8 to 95%
Transport 8 to 95%
Vibration
Operation Max. 30 g
Storage Max. 30 g
Transport Max. 30 g
Shock
Operation Max. 3000 g
Storage Max. 3000 g
Transport Max. 3000 g
Elevation
Operation 24,000 m
Mechanical properties
Dimensions
Width 42.8 ±0.10 mm
Length 36.4 ±0.15 mm
Height 3.3 mm ±0.10 mm
Weight 11.4 g
Material number:
5CFCRD.2048-02
Description:
CompactFlash 2 GB ATA/IDE SanDisk

Please choose country and language

B&R Logo