5C5001.11

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Material number:
5C5001.11
Description:
Provit 5000 Controller system unit for Intel Celeron and Pentium III processors, 2 MB video memory, chipset Intel 82440 BX, 3 DIMM slots, 2 serial, 1 parallel interface. Connections for FPD, monitor, PS/2 AT keyboard, PS/2 mouse, USB, ext. FDD and Ethernet 10/100 (twisted pair). Without processor.
Mandatory Accessories
CompactFlash cards
0CFCRD.016GE.02 CompactFlash 16 GB extended temp.
0CFCRD.0512E.02 CompactFlash 512 MB extended temp.
0CFCRD.1024E.02 CompactFlash 1024 MB extended temp.
0CFCRD.2048E.02 CompactFlash 2048 MB extended temp.
0CFCRD.4096E.02 CompactFlash 4096 MB extended temp.
0CFCRD.8192E.02 CompactFlash 8 GB extended temp.
5CFCRD.0064-03 CompactFlash 64 MB Western Digital (SLC)
5CFCRD.0128-03 CompactFlash 128 MB Western Digital (SLC)
5CFCRD.0256-03 CompactFlash 256 MB Western Digital (SLC)
5CFCRD.0512-03 CompactFlash 512 MB Western Digital (SLC)
5CFCRD.1024-03 CompactFlash 1 GB Western Digital (SLC)
5CFCRD.2048-03 CompactFlash 2 GB Western Digital (SLC)
5CFCRD.4096-03 CompactFlash 4 GB Western Digital (SLC)
5CFCRD.8192-03 CompactFlash 8 GB Western Digital (SLC)
Undefined
5A5001.17 Hard disk 30 GB 24/7 hard disk with extended temperature range. Note: See the manual for using the hard disk.
5A5001.18 Hard disk 30 GB / CompactFlash slot 24/7 hard disk with extended temperature range. Note: See the Provit 5000 manual for using the hard disk.
5A5002.02 Dual Silicon Disk adapter CompactFlash with 2 slots for operating CompactFlash card in IPC5000, IPC5600, IPC5000C, IPC5600C
5A5002.03 Silicon Disk adapter CompactFlash with 1 slot for operating CompactFlash card in IPC5000, IPC5000C, IPC5600, IPC5600C
5C5000.21 Provit 5000 Controller Bus Unit 2 slots (1 BR PCI/ISA, 1 half size PCI). Prepared for add-on CD-ROM drive. 100-240 VAC power supply. For 5C5001.xx system units.
5C5000.22 Provit 5000 Controller Bus Unit 2 slots (1 BR PCI/ISA, 1 half size PCI). Prepared for add-on CD-ROM drive. 24 VDC power supply. For 5C5001.xx system units.
5C5000.31 Provit 5000 Controller bus unit 5 slots (1 BR ISA, 1 half size ISA, 1 half size ISA/PCI, 2 half size PCI). Prepared for add-on CD-ROM drive. 100-240 VAC power supply. For 5C5001.xx system units.
5C5000.32 Provit 5000 Controller bus unit 5 slots (1 BR ISA, 1 half size ISA, 1 half size ISA/PCI, 2 half size PCI). Prepared for add-on CD-ROM drive. 24 VDC power supply. For 5C5001.xx system units.
5C5002.14 Intel Celeron processor 566/66 for system units 5C5001.1x, 5C5601.1x, 5C5001.2x, 5C5601.2x, 5C5001.3x, 5C5601.3x and 5C5001.4x.
5C5002.15 Intel Pentium III processor 600/100 for system units 5C5001.1x, 5C5601.1x, 5C5001.2x, 5C5601.2x, 5C5001.3x, 5C5601.3x and 5C5001.4x.
5C5002.16 Intel Pentium III processor 850/100 for system units 5C5001.1x, 5C5601.1x, 5C5001.2x, 5C5601.2x, 5C5001.3x, 5C5601.3x and 5C5001.4x.
9A0004.11 DIMM module 64 MB PC100 CL2
9A0004.12 DIMM module 128 MB PC100 CL2
9A0004.14 DIMM module 256 MB PC100 CL2
Optional Accessories
Accessories
5SWHMI.0000-00 HMI Drivers & Utilities DVD
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
Undefined
5A2001.01 External 3.5 inch floppy disk drive front cover beige
5A2001.05 External 3.5 inch floppy disk drive front cover black
5A5009.01 Provit 5000 Controller CD-ROM for bus units 5C5000.2x and 5C5000.3x
5A5009.02 Provit 5000 Controller CD-RW for bus units 5C5000.2x and 5C5000.3x
BIOS Version (Date) Download
BIOS Upgrade IPC5000C/5600C ZIP / 436 KB
Documentation Version (Date) Download
Provit 5000 User's Manual PDF / 34 MB

Please choose country and language

B&R Logo