5APC4100.HS00-000

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
Mechanical properties
Weight Approx. 490 g
Material number:
5APC4100.HS00-000
Description:
APC4100 heat sink, active
Mandatory Accessories
CPU boards
5APC4100.TGL0-000 CPU board Intel Celeron 6600HLE - Dual core - HM570E chipset - 2.1 GHz active - For APC4100
5APC4100.TGL1-000 CPU board Intel Core i3 11100HE - Quad core - RM590E chipset - 2.4 GHz active - For APC4100
5APC4100.TGL2-000 CPU board Intel Core i5 11500HE - Hexa core - RM590E chipset - 2.6 GHz active - For APC4100
5APC4100.TGL3-000 CPU board Intel Xeon 11155MRE - Quad core - RM590E chipset - 2.4 GHz active - For APC4100
5APC4100.TGL4-000 CPU board Intel Xeon 11865MRE - Octa core - RM590E chipset - 2.6 GHz active - For APC4100

Please choose country and language

B&R Logo