5AC801.HDDI-03

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Hard disk
Capacity 250 GB
Number of heads 1
Number of sectors 488,397,168
Bytes per sector 512
Cache 8 MB
Speed 5400 rpm ±0.2%
Startup time Typ. 3.6 s (from 0 rpm to read access)
MTBF 550,000 POH
S.M.A.R.T. support Yes
Interface SATA
Access time 5.56 ms
Supported transfer modes SATA 1.0, serial ATA revision 2.6
PIO mode 0-4, multiword DMA mode 0-2, UDMA mode 0-6
Data transfer rate
Internal Max. 1175 Mbit/s
To/From host Max. 150 Mbit/s (SATA I), max. 300 Mbit/s (SATA II)
Positioning time
Minimum (track to track) 1 ms
Nominal (read access) 14 ms
Maximum (read access) 30 ms
Ambient conditions
Temperature
Operation 0 to 60°C
24-hour operation 0 to 60°C
Storage -40 to 70°C
Transport -40 to 70°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation 5 to 500 Hz: 0.5 g, no unrecoverable errors
Storage 5 to 500 Hz: 5 g, no unrecoverable errors
Transport 5 to 500 Hz: 5 g, no unrecoverable errors
Shock
Operation 350 g and 2 ms duration, no unrecoverable errors
Storage 800 g and 2 ms duration, no unrecoverable errors
1000 g and 1 ms duration, no unrecoverable errors
600 g and 0.5 ms duration, no unrecoverable errors
Transport 800 g and 2 ms duration, no unrecoverable errors
1000 g and 1 ms duration, no unrecoverable errors
600 g and 0.5 ms duration, no unrecoverable errors
Elevation
Operation -300 to 3048 m
Storage -300 to 12192 m
Mechanical properties
Installation Permanent
Dimensions
Width 13 mm
Height 98 mm
Depth 105 mm
Weight 134 g
Vendor information
Manufacturer Seagate
Manufacturer's product ID ST9250315AS
Material number:
5AC801.HDDI-03
Description:
  • 250 GB hard disk
  • Slide-in compact
  • Specified for 24-hour operation
  • S.M.A.R.T. Support
250 GB SATA hard disk, slide-in compact, 24/7 hard disk. Note: See the manual for information about using this hard disk.
Optional Accessories
Drives
5MMHDD.0250-00 250 GB SATA hard disk replacement part for 5AC801.HDDI-03 and 5ACPCI.RAIC-05, note: Refer to the manual for using the hard disk.
Documentation Version (Date) Download
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo