5AC800.CON2-00

General information
Certifications
CE Yes
EAC Product family certification
Electrical properties
Emergency switch-off circuit loop resistance Max. 1 Ω
Mechanical properties
Housing
Material Aluminum (ADC12)
Coating Similar to silver metallic (semi-matt)
Dimensions
Width 68.4 mm
Length 185 mm
Height 25 mm
Weight 500 g
Material number:
5AC800.CON2-00
Description:

This extension connector (60° design) is required to connect AP800 displays and extension units.

Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AC800.CON2-00) EXE / 311 KB
Documentation Version (Date) Download
Automation Panel 800 User's Manual PDF / 10 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5AC800.CON2-00 ZIP / 665 KB
Dimensions pdf 5AC800.CON2-00 PDF / 57 KB

Please choose country and language

B&R Logo