General information
Suitable for CPU boards |
5PC600.E815-00 5PC600.E815-02 5PC600.E815-03 |
Suitable for system units |
5PC600.SX01-00 5PC600.SX02-00 5PC600.SX02-01 5PC600.SX05-00 5PC600.SX05-01 |
Certifications | |
CE | Yes |
UKCA | Yes |
EAC | Product family certification |
Mechanical properties
Material | Black aluminum front |
Dimensions | |
Width | 228.7 mm |
Height | 218 mm |
Depth | 12.8 mm |
Weight | Approx. 1340 g |
Material number:
5AC600.HS01-00Description:
APC620 heat sink for CPU boards with Celeron 3 400 MHz, Celeron 3 733 MHz, Celeron 3 1000 MHz.
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 620 User manual | PDF / 16 MB |