Short description
Communication module | 1x RS232, 2x X2X Link master |
General information
Status indicators |
2 LEDs for transmitting/receiving data for IF1 1 LED each for transmitting/receiving data for IF2 and IF3 |
Diagnostics | |
Data transfer | Yes, using LED status indicators |
Power consumption | |
3.3 VDC | 0.5 W |
5 VDC | 1.35 W |
Total | 1.85 W |
Electrical isolation | |
IFx - IFx | Yes |
PLC - IF1 | No |
PLC - IF2 | Yes |
PLC - IF3 | Yes |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
KC | Yes |
Interfaces
Interface IF1 | |
Signal | RS232 |
Variant | 9-pin male DSUB connector |
Max. distance | 900 m |
Transfer rate | Max. 115.2 kbit/s |
Interface IF2 | |
Fieldbus | X2X Link master |
Variant | 4-pin male multipoint connector |
Distance between 2 stations | Max. 100 m |
Interface IF3 | |
Fieldbus | X2X Link master |
Variant | 4-pin male multipoint connector |
Distance between 2 stations | Max. 100 m |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 60°C |
Storage | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Mechanical properties
Note | Order 2x 0TB704.9 terminal blocks separately |
Slot | Slot, e.g. in the CP360 |
Material number:
3IF792.9Description:
- Dual X2X Link connection
- RS232 can be configured as an online interface
Mandatory Accessories
Terminal blocks
0TB704.9 | Accessory terminal block, 4-pin, screw clamp terminal block 2.5 mm² |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (3IF792.9) | EXE / 505 KB | |
V3.0 HW Upgrade (3IF792.9) | EXE / 505 KB | |
V4.0 HW Upgrade (3IF792.9) | EXE / 408 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 3IF792.9 | PDF / 391 KB |