General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Material number:
3DI575.6Description:
2005 digital input module 16 inputs 48 VDC, 10 ms, sink/source 4 electrically isolated input groups order terminal block separately!
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (3DI575.6) | EXE / 397 KB | |
V3.0 HW Upgrade (3DI575.6) | EXE / 396 KB |