Short description
Module rack | 6, 9, 12 or 15 slots, optionally with or without backup battery |
General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Module rack
Number of slots | 15 |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 60°C |
Storage | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95% |
Mechanical properties
Dimensions | |
Width | 600 mm |
Height | 165 mm |
Depth | 23 mm |
Material number:
3BP150.4Description:
2005 backplane module, 15 slots
Documentation | Version (Date) | Download |
---|---|---|
Datasheet System 2005 Module Racks | PDF / 1 MB |