Short description
| I/O module | 8 analog outputs ±10 V |
General information
| Status indicators | Converter function |
| Diagnostics | |
| Converter | Yes, using LED status indicator |
| Power consumption | |
| 24 VDC | 4.0 W |
| 5 VDC | 1.0 W |
| Total | 5.0 W |
| Electrical isolation | |
| Channel - Channel | No |
| Channel - PLC | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Analog outputs
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95% |
Mechanical properties
| Note | Order 1x terminal block TB170 separately. |
| Dimensions | |
| Width | System 2005 single-width |
| Can be installed on | |
| Base unit | Yes |
| Expansion unit | Yes |
Material number:
3AO350.6Description:
2005 analog output module, 8 outputs, ±10 V, 12-bit, order 1x terminal block TB170 separately!
Mandatory Accessories
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3AO350.6 | PDF / 373 KB |