V6.0 HW Upgrade (X67BC81RT.L12)

DWL@DWL10000818687

Version Language
Operating System
Date
Size
Type Download
2.18.0.0 * 12/11/2025 4 MB EXE AS6_HW_X67BC81RT.L12.exe
Description V6.0 HW Upgrade (X67BC81RT.L12)

Revision information X67BC81RT.L12

Version 2.18.0.0:

ID: TDYD-9564
Corrected dead time behaviorin the rtiPWM function block
Dead time can be activated via bit 3 in the“Mode” register
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(438), 1\58076_2.fw(438), 1\58079_2.fw(441), 1\58079_3.fw(441), 1\58079_4.fw(441)

Version 2.17.0.0:

ID: RKFY-9499
Added capability to disable Fast Link Down detection
In the event of interferences on the network cable, the active Fast Link Down Detection very quickly leads to a complete loss of the link and thus to a failure of all subsequent stations. The Fast Link Down Detection can now be deactivated, which means that minor faults on the cable have less impact.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\58076_1.fw(438), 1\58076_2.fw(438), 1\58079_2.fw(440), 1\58079_3.fw(440), 1\58079_4.fw(440)

Version 2.15.0.0:

ID: 758820
Optimization of asynchronous register access
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(433), 1\58076_2.fw(433), 1\58079_2.fw(440), 1\58079_3.fw(440), 1\58079_4.fw(440)

Version 2.14.0.0:

ID: 737300
NUMBER:JACK improved ISN(TCP start sequence) generation in IP stack
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 737305
POWERLINK Security Vulnerability (CVE-2020-13987 & CVE-2020-17438)
POWERLINK Security Vulnerability (CVE-2020-13987)
The POWERLINK IP stack was affected by a security vulnerability impacting thechecksum calculation of TCP/UDP packets.

POWERLINK Security Vulnerability (CVE-2020-17438)
The POWERLINK IP stack was affected by a security vulnerability impacting fragmented packet reassembly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 739445
Module documentation revised
Data sheet V2.42
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58076_1.fw(432), 1\58076_2.fw(432), 1\58079_2.fw(440), 1\58079_3.fw(440), 1\58079_4.fw(440)

Version 2.11.1.0:

ID: 697845
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58076_1.fw(430), 1\58076_2.fw(430), 1\58079_2.fw(440), 1\58079_3.fw(440), 1\58079_4.fw(440)

Version 2.11.0.0:

ID: 602680
Accessing non-cyclic registers with AsIOAcc while ModuleOk = FALSE preventsmodule from starting/communicating
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 664410
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 664450
DNA: Hub of PLK BC active until first IDENT_REQUEST
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes

ID: 665790
ModuleOk of IO module FALSE after warm restart even though the module is working as expected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 665860
Accessing non-cyclic registers with AsIOAcc while ModuleOk = FALSE preventsmodule from starting/communicating
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(430), 1\58076_2.fw(430), 1\58079_2.fw(440), 1\58079_3.fw(440), 1\58079_4.fw(440)

Version 2.10.0.0:

ID: 634105
Status reply of rtiABRPos revised
The status reply was extended to detect the loss of the reference impulse signal.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 644050
Adaption of internal module communication for large payloads
In certain cases, an internal communication problem could occur if large payloads (RES,PAR) were transmitted. The problem was identified and fixed.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 647965
Optimization of the firmware update process
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(428), 1\58076_2.fw(428), 1\58079_2.fw(440), 1\58079_3.fw(440), 1\58079_4.fw(440)

Version 2.9.3.0:

ID: 639715
Alignment of AS output according to the FieldBusDesigner
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58076_1.fw(427), 1\58079_2.fw(430), 1\58079_3.fw(430), 1\58079_4.fw(430)

Version 2.9.0.0:

ID: 625160
Optimization of hub behavior
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629035
Ring redundancy: Cannot address the CN that closes the ring
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629115
DNA: BC as head-endstation switching hub off again
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629190
Shortened preamble of Ethernet frame leading to incorrectly detected CRC errors
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(427), 1\58079_2.fw(430), 1\58079_3.fw(430), 1\58079_4.fw(430)

Version 2.8.0.0:

ID: 619225
DNA: PLK hub forwarding for the next node not enabled in rare cases
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619255
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chaining active
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 621715
Display of further diagnostic data points in the I / O mapping of the X2X interface from the X67 bus controller
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\58076_1.fw(426), 1\58079_2.fw(430), 1\58079_3.fw(430), 1\58079_4.fw(430)

Version 2.6.0.0:

ID: 543990
PLK BC not including X2X modules correctly after X2X configuration change
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 570545
PLK BC not including X2X modules correctly after X2X configuration change
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 590155
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flags of CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591985
Module documentation revised
Data sheet V 1.37
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58076_1.fw(425), 1\58079_2.fw(430), 1\58079_3.fw(430), 1\58079_4.fw(430)

Version 2.5.6.0:

ID: 548865
Module documentation revised
Data sheet V1.36
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No

ID: 551165
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(421), 1\58079_3.fw(410), 1\58079_4.fw(410)

Version 2.5.4.0:

ID: 540340
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(419), 1\58079_3.fw(410), 1\58079_4.fw(410)

Version 2.5.3.0:

ID: 523580
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(417), 1\58079_3.fw(410), 1\58079_4.fw(410)

Version 2.5.2.0:

ID: 493915
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(415), 1\58079_3.fw(410), 1\58079_4.fw(410)

Version 2.5.1.0:

ID: 462450
Execution of functionblocks rtiPWM und rtiDiv revised.
The functions blocks rtiPWM and rtiDiv do not cause a timing error, when they are used as first instruction in the in reACTION task.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 471680
Harmonization of all reACTION modules
Harmonization of hardwarefiles for similar usage and easier maintenance.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 478575
Module documentation revised
Data sheet V1.20
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\58076_1.fw(413), 1\58079_3.fw(410), 1\58079_4.fw(410)

Version 2.5.0.1:

ID: 477320
Extension for AS 4.2.5
Description file adapted for usage in Automation Studio 4.2.5
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58076_1.fw(413), 1\58079_3.fw(310), 1\58079_4.fw(310)

Version 2.5.0.0:

ID: 468160
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468165
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468170
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468565
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58076_1.fw(413), 1\58079_3.fw(310), 1\58079_4.fw(310)

Version 1.2.1.0:

ID: 463205
hwx adaption
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\58076_1.fw(411), 1\58079_3.fw(310), 1\58079_4.fw(310)

Version 1.2.0.0:

ID: 460130
I/O modules behindPOWERLINK bus controllers no longer achieving Operationalmode after multiplepower-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460250
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\58076_1.fw(411), 1\58079_3.fw(310), 1\58079_4.fw(310)

Version 1.1.0.0:

ID: 439125
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439230
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460130
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460250
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(411), 1\58079_3.fw(310), 1\58079_4.fw(310)

Version 1.0.3.0:

ID: 432475
hwx-file changes, documentation correction
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58076_1.fw(300), 1\58079_3.fw(300), 1\58079_4.fw(300)

Version 1.0.2.0:

ID: 395195
Support X67BC81RT.L12
Support for AutomationStudio incl. documentation (English + German)
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 424950
Firmware update extended
firmware files for hardware variant 4 added
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(300), 1\58079_3.fw(300), 1\58079_4.fw(300)

Version 1.0.1.0:

ID: 400650
Status byte added
Status reply for power supply added
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\58076_1.fw(300), 1\58079_2.fw(200), 1\58079_3.fw(200)

Version 1.0.0.1:

ID: 393325
Support X67BC81RT.L12
Support for AutomationStudio incl. documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58076_1.fw(300), 1\58079_2.fw(200), 1\58079_3.fw(200)

Version 1.0.0.0:

ID: 357925
Support X67BC81RT.L12
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58076_1.fw(210), 1\58079_2.fw(105), 1\58079_3.fw(105)
Version Language
Operating System
Date
Size
Type Download
2.17.0.0 * 05/14/2025 4 MB EXE AS6_HW_X67BC81RT.L12.exe
Description V6.0 HW Upgrade (X67BC81RT.L12)

Revision information X67BC81RT.L12

Version 2.17.0.0:

ID: RKFY-9499
Added capability to disable Fast Link Down detection
In the event of interferences on the network cable, the active Fast Link Down Detection very quickly leads to a complete loss of the link and thus to a failure of all subsequent stations. The Fast Link Down Detection can now be deactivated, which means that minor faults on the cable have less impact.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\58076_1.fw(438), 1\58076_2.fw(438), 1\58079_2.fw(440), 1\58079_3.fw(440), 1\58079_4.fw(440)

Version 2.15.0.0:

ID: 758820
Optimization of asynchronous register access
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(433), 1\58076_2.fw(433), 1\58079_2.fw(440), 1\58079_3.fw(440), 1\58079_4.fw(440)

Version 2.14.0.0:

ID: 737300
NUMBER:JACK improved ISN (TCP start sequence) generation in IP stack
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 737305
POWERLINK Security Vulnerability (CVE-2020-13987 & CVE-2020-17438)
POWERLINK Security Vulnerability (CVE-2020-13987)
The POWERLINK IP stack was affected by a security vulnerability impacting thechecksum calculation of TCP/UDP packets.

POWERLINK Security Vulnerability (CVE-2020-17438)
The POWERLINK IP stack was affected by a security vulnerability impacting fragmented packet reassembly.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:739445
Module documentation revised
Data sheet V2.42
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58076_1.fw(432), 1\58076_2.fw(432), 1\58079_2.fw(440), 1\58079_3.fw(440), 1\58079_4.fw(440)

Version 2.11.1.0:

ID: 697845
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58076_1.fw(430), 1\58076_2.fw(430), 1\58079_2.fw(440), 1\58079_3.fw(440), 1\58079_4.fw(440)

Version 2.11.0.0:

ID: 602680
Accessing non-cyclic registers with AsIOAcc while ModuleOk = FALSE preventsmodule from starting/communicating
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 664410
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 664450
DNA: Hub of PLK BC active untilfirst IDENT_REQUEST
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 665790
ModuleOk of IO module FALSE after warm restart even though the module is working as expected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 665860
Accessing non-cyclic registers with AsIOAcc while ModuleOk = FALSE preventsmodule from starting/communicating
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(430), 1\58076_2.fw(430), 1\58079_2.fw(440), 1\58079_3.fw(440), 1\58079_4.fw(440)

Version 2.10.0.0:

ID: 634105
Status reply of rtiABRPosrevised
The status reply was extended to detect the loss of the reference impulse signal.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 644050
Adaption of internal module communication for large payloads
In certain cases, an internal communication problem could occur if large payloads (RES,PAR) weretransmitted. The problem was identified and fixed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647965
Optimization of the firmware update process
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(428), 1\58076_2.fw(428), 1\58079_2.fw(440), 1\58079_3.fw(440), 1\58079_4.fw(440)

Version 2.9.3.0:

ID: 639715
Alignment of AS output according to the FieldBusDesigner
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58076_1.fw(427), 1\58079_2.fw(430), 1\58079_3.fw(430), 1\58079_4.fw(430)

Version 2.9.0.0:

ID: 625160
Optimization of hub behavior
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 629035
Ring redundancy: Cannot address the CN that closes the ring
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629115
DNA: BC as head-end station switching hub off again
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629190
Shortened preamble of Ethernet frame leading to incorrectly detected CRC errors
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(427), 1\58079_2.fw(430), 1\58079_3.fw(430), 1\58079_4.fw(430)

Version 2.8.0.0:

ID: 619225
DNA: PLK hub forwarding for the next node not enabled in rare cases
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 619255
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chaining active
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 621715
Display offurther diagnostic data points in the I / O mapping of the X2X interface fromthe X67 bus controller
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\58076_1.fw(426), 1\58079_2.fw(430), 1\58079_3.fw(430), 1\58079_4.fw(430)

Version 2.6.0.0:

ID: 543990
PLK BC not including X2X modules correctlyafter X2X configuration change
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 570545
PLK BC not including X2X modules correctly after X2X configuration change
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 590155
Correction of the functionality of the timestamp outputs
Behavour of the timestamp Bit0 flagsof CntTs and LatchTs outputs corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 591985
Module documentation revised
Data sheet V 1.37
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58076_1.fw(425), 1\58079_2.fw(430), 1\58079_3.fw(430), 1\58079_4.fw(430)

Version 2.5.6.0:

ID: 548865
Module documentation revised
Data sheet V1.36
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 551165
Startup time optimizations
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\58076_1.fw(421), 1\58079_3.fw(410), 1\58079_4.fw(410)

Version 2.5.4.0:

ID: 540340
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(419), 1\58079_3.fw(410), 1\58079_4.fw(410)

Version 2.5.3.0:

ID: 523580
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(417), 1\58079_3.fw(410), 1\58079_4.fw(410)

Version2.5.2.0:

ID: 493915
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(415), 1\58079_3.fw(410), 1\58079_4.fw(410)

Version 2.5.1.0:

ID: 462450
Execution of functionblocks rtiPWM und rtiDiv revised.
The functions blocks rtiPWM and rtiDiv do not cause a timing error, when they are used as first instruction in the in reACTION task.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 471680
Harmonization of all reACTION modules
Harmonization of hardwarefiles for similar usage and easier maintenance.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 478575
Module documentation revised
Data sheet V1.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58076_1.fw(413), 1\58079_3.fw(410), 1\58079_4.fw(410)

Version 2.5.0.1:

ID:477320
Extension for AS 4.2.5
Description file adapted for usage inAutomation Studio 4.2.5
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58076_1.fw(413), 1\58079_3.fw(310), 1\58079_4.fw(310)

Version 2.5.0.0:

ID: 468160
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468165
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468170
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468565
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58076_1.fw(413), 1\58079_3.fw(310), 1\58079_4.fw(310)

Version 1.2.1.0:

ID: 463205
hwx adaption
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\58076_1.fw(411), 1\58079_3.fw(310), 1\58079_4.fw(310)

Version 1.2.0.0:

ID: 460130
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460250
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(411), 1\58079_3.fw(310), 1\58079_4.fw(310)

Version 1.1.0.0:

ID: 439125
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439230
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460130
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460250
Error 114834 "Fehler interner SLX-Kommandokanal" beiCPU PowerCycle wenn SLXhinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\58076_1.fw(411), 1\58079_3.fw(310), 1\58079_4.fw(310)

Version 1.0.3.0:

ID: 432475
hwx-file changes, documentation correction
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\58076_1.fw(300), 1\58079_3.fw(300), 1\58079_4.fw(300)

Version 1.0.2.0:

ID: 395195
Support X67BC81RT.L12
Support for AutomationStudio incl. documentation (English + German)
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 424950
Firmware update extended
firmware files for hardware variant 4 added
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\58076_1.fw(300), 1\58079_3.fw(300), 1\58079_4.fw(300)

Version 1.0.1.0:

ID: 400650
Status byte added
Status reply for power supply added
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\58076_1.fw(300), 1\58079_2.fw(200), 1\58079_3.fw(200)

Version 1.0.0.1:

ID: 393325
Support X67BC81RT.L12
Support for AutomationStudio incl. documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58076_1.fw(300), 1\58079_2.fw(200), 1\58079_3.fw(200)

Version 1.0.0.0:

ID: 357925
Support X67BC81RT.L12
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\58076_1.fw(210), 1\58079_2.fw(105), 1\58079_3.fw(105)
Loading
Back to list

Please choose country and language

B&R Logo