DWL@DWL10000788977

Version Language
Operating System
Date
Size
Type Download
2.6.1.1 * 10/06/2026 6 MB EXE AS6_HW_X20cSLX402.exe
Description V6.0 HW Upgrade (X20cSLX402)

Revision information X20cSLX402

Version 2.6.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel descriptionchanged: no
Configuration description changed: yes
Firmware changed: no

Version 2.6.1.0:

ID: QCAS-240
Test pulse generation and evaluation process corrected
The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 10\61968_1.fw(594), 11\61968_1.fw(594)

Version 2.6.0.3:

ID: FUVI-9754
test/pilot version behaviour with some AS6 CPUs
SE LEDs indicated "Test/Pilot version" although no test or pilot version was in use.
The value of data point "SafetyFWversionSCM" was 0.
A logger entry "firmware not certified" was generated although no test or pilot version was in use.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\61968_1.fw(593), 11\61968_1.fw(593)

Version 2.6.0.2:

ID: 782315
AutomationSoftware 6.x
support AutomationSoftware 6.x
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\61968_1.fw(593), 11\61968_1.fw(593)

Version 2.6.0.1:

ID: 780160
Correction of the input filter with set "Filter off".
Correction of the input filter, if a "Filter off" is set and a channel error is detected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 780245
New data sheet V2.20
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 780415
Configuration for Power Calculation available
The Configuration for Power Calculation is now available in Automation Studio
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\61968_1.fw(593), 11\61968_1.fw(593)

Version 2.4.3.0:

ID: 763720
SafeDomain to SafeDomain communication with differing "Process data transfer rate" setting
SafeDomain to SafeDomain communication could not be established if "Processdata transfer rate" setting differed between Managing and Connected SafeDomain.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\61968_1.fw(592), 11\61968_1.fw(592)

Version 2.4.2.0:

ID: 673420
Safe Commissioning Options without SAFEBOOL
Logger message "external machine options discrepancy" was triggered by mistake when Safe Commissioning Options where used without using any channel SafeCommissioningOptionsBITxxx
(fix available for AR >= B4.92)
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 673735
"CLEAR DATA" Safe Commissioning Options
"CLEAR DATA" did not delete the data for Safe Commissioning Options with data types SAFEINT, SAFEDINT and SAFEDWORD (fix available for AR >= B4.92).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 725975
logger messages "Inconsistent UDID files" / "Set-to-operational for unacknowledged UDID"
Fix -1073552872 "Inconsistent UDID files" / -1073552680 "Set-to-operationalfor unacknowledged UDID" (fix availablefor AR >= B4.92)
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 730255
online project compare
Activation of SafeDESIGNER option "Download project source to SL (online project compare)" didn't have any effect (requires mappSafety 5.15).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 733990
data sheet V2.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 754040
data sheet: SafeLOGIC parameter "Process data transfer rate = Low" leads toconnection abort to local SafeNODEs
In rare cases, if "Process data transfer rate = Low" is set, the connectionto SafeNODEs present in the network may be aborted. A corresponding note has been added to the "Process data transfer rate" parameter.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\61968_1.fw(591), 11\61968_1.fw(591)

Version 2.4.1.1:

ID: 710995
Data sheet: Improved description of max data width
Data sheet: Improved description of max data width
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 721455
data sheet V2.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 726670
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\61968_1.fw(590)

Version 2.4.0.0:

ID: 593200
SafeDOMAIN-to-SafeDOMAIN communication: Connected SafeDOMAIN
Provide a Connected SafeDOMAIN (required minimum versions: Automation Runtime A4.90, mappSafety 5.13, X20(c)SL81xx V2.3.0.0)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 672165
Technical data: "Communication with each other": Generalized statement regarding the CPU used
Technical data: "Communication with each other": Generalized statementregarding the CPU used
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 672470
Variable status issue
Having Variable status active for a long time could lead to SLX failsafe state with certain projects (logger entries 110337/114433respectively -1073561855/-1073565951).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688905
data sheet V2.08
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 691590
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 691600
Improvement of the feedback diagnosis.
Improvement of the feedbackdiagnosis of the output.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 692355
Support of the DYNlink interface
The DYNlink interface is supported by the safe inputs.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 692400
The OSDD signal at the pulse output is corrected.
The OSDD signal at the pulse output is output correctly even when not in use.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 694305
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\61968_1.fw(590)

Version 2.2.0.0:

ID: 539430
Safe Commissioning Options
support additional data types
ATTENTION:
- requires AR E4.71 or A4.72 and mappSafety 5.8 or higher
- at least one Safe Commissioning Option with data type BOOL must be used also
- use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target
Channel description changed: Yes
Configuration description changed: Yes
Firmwarechanged: Yes

ID: 647160
data sheet V2.05
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 668580
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 671505
SafeDOMAIN-to-SafeDOMAIN communication
Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC andSafeLOGIC-X (requires mappSafety 5.10 or higher)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\61968_1.fw(580)

Version 2.1.0.3:

ID: 637055
new AR targets
support new AR targets X20CPx68x and xPC22xx
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\61968_1.fw(570)

Version 2.1.0.0:

ID: 541670
major (even incompatible) changes for mapp Safety

First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!

Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 580780
Setup Mode signaling
Setup Mode is now signaled with "S" and "E" LED.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 628065
safety response time

The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss".
This could lead to an increased safety response time.

Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\61968_1.fw(570)

Version 1.10.10.3:

ID: 626175
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation ofSafety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 635320
fix logger entry 123622
SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\61968_1.fw(330)

Version 1.10.10.1:

ID: 635320
fix logger entry 123622
SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 637055
new AR targets
support new AR targets X20CPx68x and xPC22xx
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\61968_1.fw(330)

Version 1.10.10.0:

ID: 626175
safety response time
The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss".
This could lead to an increased safety response time.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61968_1.fw(330)

Version 1.10.9.0:

ID: 618250
logger entry 112174,108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61968_1.fw(330)

Version 1.10.5.0:

ID: 580755
logger message 106773
Fix forlogger message 106773 "Parameter checksum sizes do not match".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61968_1.fw(326)

Version 1.10.4.1:

ID: 595830
First official upgrade
First official upgrade
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\61968_1.fw(326)
Version Language
Operating System
Date
Size
Type Download
2.6.1.0 * 03/04/2025 6 MB EXE AS6_HW_X20cSLX402.exe
Description V6.0 HW Upgrade (X20cSLX402)

Revision information X20cSLX402

Version 2.6.1.0:

ID: QCAS-240
Test pulse generation and evaluationprocess corrected
The time sequence for test pulse generation and evaluation has been revised. Channels are acknowledged simultaneously after a short circuit, there is no discrepancy error.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\61968_1.fw(594), 11\61968_1.fw(594)

Version 2.6.0.3:

ID: FUVI-9754
test/pilot version behaviour with some AS6 CPUs
SE LEDs indicated "Test/Pilot version" although no test or pilot version was in use.
The value of data point "SafetyFWversionSCM" was 0.
A logger entry "firmware not certified" was generated although no test or pilot version was in use.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\61968_1.fw(593), 11\61968_1.fw(593)

Version 2.6.0.2:

ID: 782315
AutomationSoftware 6.x
support AutomationSoftware 6.x
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\61968_1.fw(593), 11\61968_1.fw(593)

Version 2.6.0.1:

ID: 780160
Correction of the input filter with set "Filter off".
Correction of the input filter, if a "Filter off" is set and a channel error is detected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 780245
New data sheet V2.20
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 780415
Configuration for Power Calculationavailable
The Configuration for Power Calculation is now available in Automation Studio
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\61968_1.fw(593), 11\61968_1.fw(593)

Version 2.4.3.0:

ID: 763720
SafeDomain to SafeDomain communication with differing "Process data transfer rate" setting
SafeDomain to SafeDomain communication could not be established if "Processdata transfer rate" setting differed between Managing and Connected SafeDomain.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 10\61968_1.fw(592), 11\61968_1.fw(592)

Version 2.4.2.0:

ID: 673420
Safe Commissioning Options without SAFEBOOL
Logger message "external machine options discrepancy" was triggered by mistake when Safe Commissioning Options where used without using any channel SafeCommissioningOptionsBITxxx
(fix available for AR >= B4.92)
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 673735
"CLEARDATA" Safe Commissioning Options
"CLEAR DATA" did not delete the data for Safe Commissioning Options with data types SAFEINT, SAFEDINT and SAFEDWORD (fix available for AR >= B4.92).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 725975
logger messages "Inconsistent UDID files" / "Set-to-operational forunacknowledged UDID"
Fix -1073552872 "Inconsistent UDID files" / -1073552680 "Set-to-operationalfor unacknowledged UDID" (fix available for AR >= B4.92)
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 730255
online project compare
Activation of SafeDESIGNER option "Download project source to SL (online project compare)" didn't have any effect (requires mappSafety 5.15).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 733990
data sheet V2.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 754040
data sheet: SafeLOGIC parameter "Process data transfer rate = Low" leads toconnection abort to local SafeNODEs
In rare cases, if "Process data transfer rate = Low" is set, the connectionto SafeNODEs present in the network may be aborted. A corresponding note has been added to the "Process data transfer rate" parameter.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\61968_1.fw(591), 11\61968_1.fw(591)

Version 2.4.1.1:

ID: 710995
Data sheet: Improved description of max data width
Data sheet: Improved description of max data width
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 721455
data sheet V2.10
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No

ID: 726670
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\61968_1.fw(590)

Version 2.4.0.0:

ID: 593200
SafeDOMAIN-to-SafeDOMAIN communication: Connected SafeDOMAIN
Provide a Connected SafeDOMAIN (required minimum versions: Automation Runtime A4.90, mappSafety 5.13, X20(c)SL81xx V2.3.0.0)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 672165
Technical data: "Communication with each other": Generalized statement regarding the CPU used
Technical data: "Communication with each other": Generalized statement regarding theCPU used
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 672470
Variable statusissue
Having Variable status active for a long time could lead to SLX failsafe state with certain projects (logger entries 110337/114433 respectively -1073561855/-1073565951).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688905
data sheet V2.08
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 691590
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 691600
Improvement of the feedback diagnosis.
Improvement of the feedback diagnosis of the output.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 692355
Support of the DYNlink interface
The DYNlink interface is supported by the safe inputs.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 692400
The OSDD signal at the pulse output is corrected.
The OSDD signal at the pulse output is output correctly even when not in use.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 694305
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\61968_1.fw(590)

Version 2.2.0.0:

ID: 539430
Safe Commissioning Options
support additional data types
ATTENTION:
- requires AR E4.71 or A4.72 and mappSafety 5.8 or higher
- at least one Safe Commissioning Option with data type BOOLmust be used also
- use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 647160
data sheet V2.05
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 668580
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 671505
SafeDOMAIN-to-SafeDOMAIN communication
Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\61968_1.fw(580)

Version 2.1.0.3:

ID: 637055
new AR targets
support new AR targets X20CPx68x and xPC22xx
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\61968_1.fw(570)

Version 2.1.0.0:

ID:541670
major (even incompatible) changes for mapp Safety

First upgrade for mapp Safety.
ATTENTION: existing applications must be adapted - see chapter "Switching to mapp Safety" in help!

Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 580780
Setup Mode signaling
Setup Mode is now signaled with "S" and "E" LED.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 628065
safety response time

The check of the network transmission time of cyclic data tolerated values up to 12ms higherthan configured by the parameters "safe data duration"/"additional tolerated packet loss".
This could lead to an increased safety response time.

Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No
Firmware: 10\61968_1.fw(570)

Version 1.10.10.3:

ID: 626175
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 635320
fix logger entry 123622
SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\61968_1.fw(330)

Version 1.10.10.1:

ID: 635320
fix logger entry 123622
SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 637055
new AR targets
support new AR targets X20CPx68x and xPC22xx
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\61968_1.fw(330)

Version 1.10.10.0:

ID: 626175
safety response time
The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss".
This could lead to an increased safety response time.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61968_1.fw(330)

Version 1.10.9.0:

ID: 618250
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61968_1.fw(330)

Version 1.10.5.0:

ID: 580755
logger message 106773
Fix for logger message 106773 "Parameter checksum sizes do not match".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61968_1.fw(326)

Version 1.10.4.1:

ID: 595830
First official upgrade
First official upgrade
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\61968_1.fw(326)
Version Language
Operating System
Date
Size
Type Download
2.6.0.3 * 10/24/2024 6 MB EXE AS6_HW_X20cSLX402.exe
Description V6.0 HW Upgrade (X20cSLX402)

Revision information X20cSLX402

Version 2.6.0.3:

ID: FUVI-9754
test/pilot version behaviour with some AS6 CPUs
SE LEDs indicated "Test/Pilot version" although no test or pilot version was in use.
The value of data point "SafetyFWversionSCM" was 0.
A logger entry "firmware not certified" was generated although no test orpilot version was in use.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\61968_1.fw(593), 11\61968_1.fw(593)

Version 2.6.0.2:

ID: 782315
AutomationSoftware 6.x
support AutomationSoftware 6.x
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\61968_1.fw(593), 11\61968_1.fw(593)

Version 2.6.0.1:

ID: 780160
Correction of the input filter with set "Filter off".
Correction of the input filter, if a "Filter off" is set and a channel error is detected.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 780245
New data sheet V2.20
For changes see chapter "Version history" in the data sheet.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 780415
Configuration for Power Calculation available
The Configuration for Power Calculation is now available in Automation Studio
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\61968_1.fw(593), 11\61968_1.fw(593)

Version 2.4.3.0:

ID: 763720
SafeDomain to SafeDomain communication with differing "Process data transfer rate" setting
SafeDomain to SafeDomain communication could not be established if "Processdata transfer rate" setting differed between Managing and Connected SafeDomain.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:10\61968_1.fw(592), 11\61968_1.fw(592)

Version 2.4.2.0:

ID: 673420
Safe Commissioning Options without SAFEBOOL
Logger message "external machine options discrepancy" was triggered by mistake when Safe Commissioning Options where used without using any channel SafeCommissioningOptionsBITxxx
(fix available for AR >= B4.92)
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 673735
"CLEAR DATA" Safe Commissioning Options
"CLEAR DATA" did not delete the data for Safe Commissioning Options with data types SAFEINT, SAFEDINT and SAFEDWORD (fix available for AR >= B4.92).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 725975
logger messages "Inconsistent UDID files" /"Set-to-operational for unacknowledged UDID"
Fix -1073552872 "Inconsistent UDID files" / -1073552680 "Set-to-operationalfor unacknowledged UDID" (fixavailable for AR >= B4.92)
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 730255
online project compare
Activation of SafeDESIGNER option "Download project source to SL (online project compare)" didn't have any effect (requires mappSafety 5.15).
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 733990
datasheet V2.15
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 754040
data sheet: SafeLOGIC parameter "Process data transfer rate = Low" leads toconnection abort to local SafeNODEs
In rare cases, if "Process data transfer rate = Low" is set, the connectionto SafeNODEs present in the network may be aborted. Acorresponding note has been added to the "Process data transfer rate" parameter.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\61968_1.fw(591), 11\61968_1.fw(591)

Version 2.4.1.1:

ID: 710995
Data sheet: Improved description of max data width
Data sheet: Improved description of max data width
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 721455
data sheet V2.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 726670
The power calculation of the modules is supported
The data for the power calculation of the data sheet is included in the HWX.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\61968_1.fw(590)

Version 2.4.0.0:

ID: 593200
SafeDOMAIN-to-SafeDOMAIN communication: Connected SafeDOMAIN
Provide a Connected SafeDOMAIN (required minimum versions: Automation Runtime A4.90, mappSafety 5.13, X20(c)SL81xx V2.3.0.0)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 672165
Technical data: "Communication with each other": Generalized statement regarding the CPU used
Technical data: "Communication with each other": Generalizedstatement regarding the CPU used
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 672470
Variable status issue
Having Variable status active for a long time could lead to SLX failsafe state with certain projects (logger entries 110337/114433 respectively -1073561855/-1073565951).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 688905
data sheet V2.08
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 691590
Improvement of the internal voltage monitoring.
Improvement of the internal voltage monitoring.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 691600
Improvement of the feedback diagnosis.
Improvement of the feedback diagnosis of the output.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 692355
Support of the DYNlink interface
The DYNlink interface is supported by the safe inputs.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 692400
The OSDD signal at the pulse output is corrected.
The OSDD signal at the pulse output is output correctly even when not in use.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 694305
Loss of safety connection
Loss of safety connection, even though the parametrized "safe data duration" is longer than the network failure
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 10\61968_1.fw(590)

Version 2.2.0.0:

ID: 539430
Safe Commissioning Options
support additional data types
ATTENTION:
- requires AR E4.71 or A4.72 and mappSafety 5.8 or higher
- at least one Safe Commissioning Option with data type BOOL must be used also
- use SafeKEY FORMAT to remove Safe Commissioning Options with data types other than BOOL from target
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 647160
data sheet V2.05
Channeldescription changed: No
Configuration description changed: No
Firmware changed: No

ID: 668580
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 671505
SafeDOMAIN-to-SafeDOMAINcommunication
Support SafeDOMAIN-to-SafeDOMAIN communication between SafeLOGIC and SafeLOGIC-X (requires mappSafety 5.10 or higher)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 10\61968_1.fw(580)

Version 2.1.0.3:

ID: 637055
new AR targets
support new AR targets X20CPx68x and xPC22xx
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 10\61968_1.fw(570)

Version 2.1.0.0:

ID: 541670
major (even incompatible) changes for mapp Safety

First upgrade for mapp Safety.
ATTENTION:existing applications must be adapted - see chapter "Switching to mapp Safety" in help!

Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 580780
Setup Mode signaling
Setup Mode is now signaled with "S" and "E" LED.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 628065
safety response time

The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss".
This could lead to an increased safety response time.

Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware:10\61968_1.fw(570)

Version 1.10.10.3:

ID: 626175
data sheet V1.141
See chapture "Version history" in the data sheet.
i.a. calculation of Safety response time has been updated.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 635320
fix logger entry 123622
SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\61968_1.fw(330)

Version 1.10.10.1:

ID: 635320
fix logger entry 123622
SLX didn't enter RUN state and logger number 123622 was entered when using 10 other safety modules.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 637055
new AR targets
support new AR targets X20CPx68x and xPC22xx
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\61968_1.fw(330)

Version 1.10.10.0:

ID: 626175
safety response time
The check of the network transmission time of cyclic data tolerated values up to 12ms higher than configured by the parameters "safe data duration"/"additional tolerated packet loss".
This could lead to an increased safety response time.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61968_1.fw(330)

Version 1.10.9.0:

ID: 618250
logger entry 112174, 108078
Logger entry 112174, 108078 could happen sporadically with large projects.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61968_1.fw(330)

Version 1.10.5.0:

ID: 580755
logger message 106773
Fix for logger message 106773 "Parameter checksum sizes do not match".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61968_1.fw(326)

Version 1.10.4.1:

ID: 595830
First official upgrade
First official upgrade
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\61968_1.fw(326)
Version Language
Operating System
Date
Size
Type Download
2.6.0.2 * 05/23/2024 6 MB EXE AS6_HW_X20cSLX402.exe
Description V6.0 HW Upgrade (X20cSLX402)
Loading
Back to list

Please choose country and language

B&R Logo