V6.0 HW Upgrade (5PC901.TS17-00)

DWL@DWL10000809853

Version Language
Operating System
Date
Size
Type Download
1.1.0.2 * 10/09/2026 591 KB EXE AS6_HW_5PC901.TS17-00.exe
Description V6.0 HW Upgrade (5PC901.TS17-00)

Revision information 5PC901.TS17-00

Version 1.1.0.2:

ID:
Firmware signature enables automaticverification of the authenticity on thetarget system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmwarechanged: no

Version 1.1.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installationsystem NSIS used by B&R can allow local attackers to escalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: AQAJ-8598
Support for 5AC901.ICAN-01
Support for 5AC901.ICAN-01 starting with:
- AS 4.12.7 and AR L4.93
- AS 6.1.1 and AR 6.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\64644_0.fw(132)

Version 1.0.4.0:

ID:759360
New MTCX FW V01.32 for PPC900
New MTCX FW V01.32 for PPC900 with following changes:
- Optimized internal power supply.
- Bugfix: 5AC901.ICAN-01 (SJA1000 CAN).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\64644_0.fw(132)

Version 1.0.3.0:

ID: 752940
Bugfix: Support for PTP (ETH2 only) starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\64644_0.fw(131)

Version 1.0.2.0:

ID: 749085
Support for PTP (ETH2 only) starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\64644_0.fw(131)

Version 1.0.1.0:

ID: 711340
Preparation for hyperthreading expansions in the B&R Hypervisor from AS 4.10.
Channel description changed: No
Configuration description changed:Yes
Firmware changed: No
Firmware: 1\64644_0.fw(131)

Version1.0.0.0:

ID: 693530
Support for 5PC901.TS17-xx:
The Panel PC 900 (Skylake) is supported with Automation Studio Version V4.9. As operating system it is mandatory to use at least the version A4.90 of theAutomation Runtime Embedded.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\64644_0.fw(131)
Version Language
Operating System
Date
Size
Type Download
1.1.0.1 * 08/19/2026 587 KB EXE AS6_HW_5PC901.TS17-00.exe
Description V6.0 HW Upgrade (5PC901.TS17-00)

Revision information 5PC901.TS17-00

Version 1.1.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.0.0:

ID: AQAJ-8598
Support for 5AC901.ICAN-01
Support for 5AC901.ICAN-01 starting with:
- AS 4.12.7 and AR L4.93
- AS 6.1.1 and AR 6.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\64644_0.fw(132)

Version 1.0.4.0:

ID: 759360
New MTCX FW V01.32 for PPC900
New MTCX FW V01.32 for PPC900 with followingchanges:
- Optimized internal power supply.
- Bugfix: 5AC901.ICAN-01 (SJA1000 CAN).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\64644_0.fw(132)

Version 1.0.3.0:

ID: 752940
Bugfix: Support for PTP (ETH2 only) starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\64644_0.fw(131)

Version 1.0.2.0:

ID: 749085
Support for PTP (ETH2 only) starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\64644_0.fw(131)

Version 1.0.1.0:

ID: 711340
Preparation for hyperthreading expansions in the B&R Hypervisor from AS 4.10.
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\64644_0.fw(131)

Version 1.0.0.0:

ID: 693530
Support for 5PC901.TS17-xx:
The Panel PC 900 (Skylake) is supported with Automation Studio Version V4.9. As operating system it ismandatory to use at least the version A4.90 of the Automation Runtime Embedded.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\64644_0.fw(131)
Version Language
Operating System
Date
Size
Type Download
1.1.0.0 * 02/03/2025 884 KB EXE AS6_HW_5PC901.TS17-00.exe
Description V6.0 HW Upgrade (5PC901.TS17-00)

Revision information 5PC901.TS17-00

Version 1.1.0.0:

ID: AQAJ-8598
Support for 5AC901.ICAN-01
Support for 5AC901.ICAN-01 starting with:
- AS 4.12.7 and AR L4.93
- AS 6.1.1 and AR 6.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\64644_0.fw(132)

Version 1.0.4.0:

ID: 759360
New MTCX FW V01.32 for PPC900
New MTCX FW V01.32 for PPC900 with following changes:
- Optimized internal power supply.
- Bugfix: 5AC901.ICAN-01 (SJA1000 CAN).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\64644_0.fw(132)

Version 1.0.3.0:

ID: 752940
Bugfix: Support for PTP (ETH2 only) starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\64644_0.fw(131)

Version 1.0.2.0:

ID: 749085
Support for PTP (ETH2 only) starting with AS V4.12
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No
Firmware: 1\64644_0.fw(131)

Version 1.0.1.0:

ID: 711340
Preparation for hyperthreading expansions in the B&R Hypervisor from AS 4.10.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\64644_0.fw(131)

Version 1.0.0.0:

ID: 693530
Support for 5PC901.TS17-xx:
The Panel PC 900 (Skylake) is supported with Automation Studio Version V4.9. As operating system it is mandatory to use at least the version A4.90 of theAutomation Runtime Embedded.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\64644_0.fw(131)
Loading
Back to list

Please choose country and language

B&R Logo