V6.0 HW Upgrade (5PC900.TS17-01)

DWL@DWL10000809840

Version Language
Operating System
Date
Size
Type Download
2.2.0.1 * 08/19/2026 290 KB EXE AS6_HW_5PC900.TS17-01.exe
Description V6.0 HW Upgrade (5PC900.TS17-01)

Revision information 5PC900.TS17-01

Version 2.2.0.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.2.0.0:

ID: AQAJ-8597
Support for 5AC901.ICAN-01
Support for 5AC901.ICAN-01 starting with:
- AS 4.12.7 and AR L4.93
- AS 6.1.1 and AR 6.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.1.1.0:

ID: 711335
Preparation for hyperthreading expansions in the B&R Hypervisor from AS 4.10.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.1.0.0:

ID: 666960
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC910 + TS17 CPU, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
Automation Panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
Automation Panel SDLx Receiver: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 666980
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.2.0:

ID: 603904
Enhancements for APROL
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 644425
Soft reset support for hypervisor target systems.
From version AR 4.71 an independent reboot of AR and GPOS is possible.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 644435
5LS182.8 can now be operated in slot 2 of a 5Slot APC910 with the B&RHypervisor.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.0.0:

ID: 566580
Preperation to support the B&R Hypervisor
The B&R Hypervisor is supported with Automation Studio version V4.4.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.0.0:

ID: 541675
Support for the Automation Runtime Embedded (ARemb)
The Intel Skylake CPUs are generally supported from Automation Studio 4.3.3and Automation Runtime Embedded A4.34.
For the support the usage of the latest version of the hardware upgrade of the system unit 5PC910.SX0x-00 is mandatory.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 531155
Support for the Automation Runtime Windows (ARwin)
The Intel Skylake CPUs are generally supported from Automation Studio 4.3.3and Automation Runtime 4.33.
For the support the usage of the latest version of the hardware upgrade of the system unit 5PC910.SX0x-00 is mandatory.
Note: The support for the Automation RuntimeEmbedded (ARemb) will follow later.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Version Language
Operating System
Date
Size
Type Download
2.2.0.0 * 02/03/2025 587 KB EXE AS6_HW_5PC900.TS17-01.exe
Description V6.0 HW Upgrade (5PC900.TS17-01)

Revision information 5PC900.TS17-01

Version 2.2.0.0:

ID: AQAJ-8597
Support for 5AC901.ICAN-01
Support for 5AC901.ICAN-01 starting with:
- AS 4.12.7 and AR L4.93
- AS 6.1.1 and AR 6.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.1.0.0:

ID: 666960
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC910 + TS17 CPU, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
Automation Panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
Automation Panel SDLx Receiver: V2.0.0.0
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 666980
EPLAN Daten implemented
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.2.0:

ID: 603904
Enhancementsfor APROL
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 644425
Soft reset support for hypervisor target systems.
From version AR 4.71 an independentreboot of AR and GPOS is possible.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 644435
5LS182.8 can now be operated in slot 2 of a 5Slot APC910 with the B&RHypervisor.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.1.0:

ID: 635080
Enhancements for AS V4.7
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.0.0:

ID: 566580
Preperation to support the B&R Hypervisor
The B&R Hypervisor is supported with Automation Studio version V4.4.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.1.0.0:

ID: 541675
Support for the Automation Runtime Embedded (ARemb)
The Intel Skylake CPUs are generally supported from Automation Studio 4.3.3and Automation RuntimeEmbedded A4.34.
For the support the usage of the latest version of the hardware upgrade of the system unit 5PC910.SX0x-00 is mandatory.
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No

Version 1.0.0.0:

ID: 531025
Support for the Automation Runtime Windows (ARwin)
The Intel Skylake CPUs are generally supported from Automation Studio 4.3.3and Automation Runtime 4.33.
For the support the usage of the latest version of the hardware upgrade of the system unit 5PC910.SX0x-00 is mandatory.
Note: The support for the Automation Runtime Embedded (ARemb) will follow later.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Loading
Back to list

Please choose country and language

B&R Logo