V6.0 HW Upgrade (5APC3200.RPL1-000)

DWL@DWL10000878806

Version Language
Operating System
Date
Size
Type Download
1.3.1.1 * 10/09/2026 662 KB EXE AS6_HW_5APC3200.RPL1-000.exe
Description V6.0 HW Upgrade (5APC3200.RPL1-000)

Revision information 5APC3200.RPL1-000

Version 1.3.1.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmwarepackage contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. This ensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.1.0:

ID: AQAJ-13939
New APC3200 MTCX Version V01.04 with following changes:
- Bug fix: The power LED on the 5AC901.ISIO-00 was not working.
- Optimizations to CAN communication with the 5AC901.ICAN-01.
- Optimized internal power supply.
- Supportfor the 5APC3200.RPL4-000 and 5PPC3200.RPL4-000 cpu
board starting with AR 6.7.8.

Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\12412_0.fw(104)

Version 1.3.0.0:

ID: AQAJ-12277
Following changes:
- Support for "Cache Allocation" (CAT) starting with AR 6.6:
To optimize real-time behavior, “cache allocation” can be used to reserve part of the last-level cache for a real-time task class and all higher-priority tasks.
- The data type of temperatures in IOMapping has been changed from UINT to INT, so negative values ​​can now also be displayed.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\12412_0.fw(102)

Version 1.2.1.0:

ID: AQAJ-12257
Bugfix - Multicore load balancing for the cyclic system:
When using multicore load balancing for the cyclic system and simultaneously configuring an FTP user, a "Warning 701: System.ArgumentException" occurs during project compilation. To resolve this issue, a change is necessary that requires reconfiguring or checking the multicore load balancing for the cyclic system after updating to the new HWX version (old configuration will be lost) if it does not match the default values.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\12412_0.fw(102)

Version 1.2.0.0:

ID: AQAJ-11684
Following changes:
- Support for multicore load balancing for the cyclic system of Automation Runtime starting with AS 6.5 and AR 6.5.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\12412_0.fw(102)

Version 1.1.0.0:

ID: AQAJ-11517
New MTCX FW V01.02 for APC3200 with following changes:
- Bugfix: a special custom panel did not work in combination
with a PPC3200.

Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\12412_0.fw(102)

Version 1.0.0.0:

ID: AQAJ-9825
Support of AutomationPC 3200 series starting with AS6.3/AR6.3.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\12412_0.fw(101)
Loading
Back to list

Please choose country and language

B&R Logo