V6.0 HW Upgrade (5APC3100.KBU1-000)

DWL@DWL10000782646

Version Language
Operating System
Date
Size
Type Download
2.3.1.1 * 08/19/2026 647 KB EXE AS6_HW_5APC3100.KBU1-000.exe
Description V6.0 HW Upgrade (5APC3100.KBU1-000)

Revision information 5APC3100.KBU1-000

Version 2.3.1.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.3.1.0:

ID: AQAJ-9504
New MTCX V4.28 for APC3100 with following changes:
- Bugfix: when using PLK IF cards in the SL2 and CAN IF cards in
the SL1, the PLK did not work.
- Bugfix: Slight image distortions occurred sporadically and in
veryrare cases on the PPC3100 when used with SXGA displays.
The default "PLLRange" value of the DPtoLVDS bridge has been
adjusted, and this can also be adjusted starting with BIOS V1.46.
- Bugfix: When using four SDL4 panels(with SDL4 Converter Box)
and a special customer-specific panel variant,problems occurred
on the last panel of the SDL4 converter (e.g., the backlight of
this panel could not be adjusted).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61335_0.fw(428)

Version 2.3.0.0:

ID: AQAJ-8595
Support for 5AC901.ICAN-01
Support for 5AC901.ICAN-01 starting with:
- AS 4.12.7 and AR L4.93
- AS 6.1.1 and AR 6.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61335_0.fw(427)

Version 2.2.7.0:

ID: 781655
New MTCX version V04.27
New MTCX version V04.27 with following changes.
- Bugfix: if a SDL3 Converter Box is installed on the onboard
SDL interface, sporadic problems (slow response rate) of the
ADI Control Center could occur.
This behavior could only be observed with MTCX V4.26.
- Bugfix: Display timings on PPC3100. Some display combinations
could lead to image disturbances when changing the graphics
modes or when activating/deactivating the screen saver.
This behavior became more common observed with a 12.1in XGA
display. The Power off/on and backlight off/on timings have
been optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61335_0.fw(427)

Version 2.2.6.0:

ID: 765900
New MTCXversion V04.26
New MTCX version V04.26 with following changes:
- Optimized internal power supply.
- Optimized SDL link timing.
- Optimized PowerOff/On/Standby handling for Hypervisor systems.
- Support of alternative/new temperature sensors.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61335_0.fw(426)

Version 2.2.5.0:

ID: 756235
New MTCX version V04.25
New MTCX version V04.25 with following changes.
- Optimized internal power supply.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61335_0.fw(425)

Version 2.2.4.0:

ID: 752935
Bugfix: Support for PTP (ETH2 only) starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61335_0.fw(424)

Version 2.2.3.0:

ID: 749055
Support for PTP (ETH2 only) starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61335_0.fw(424)

Version 2.2.1.0:

ID: 711275
Preparation for hyperthreading expansions in the B&R Hypervisor from AS 4.10.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61335_0.fw(424)

Version 2.2.0.0:

ID: 685415
Preparation for the support of OPC UA TSN from AS 4.9.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 687450
New MTCX version V04.24
New MTCX version V04.24 with following changes.
- Bugfix: in very rare cases, short sporadic display flickering can occur.
Until now this effect is only seen on PPC3100.
APC3100 system is not affected.
- Optimization of the SDL interface in combination with DVI panels.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 691550
Preparation for the support for 5ACCIF04.FPLK-000 from AS 4.9/AR A4.90.
The 5ACCIF04.FPLK-000 is operated in the IF-Slot SL3 of the APC3100, therefore no additional graphics option (SDL4) can be used.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61335_0.fw(424)

Version 2.1.0.0:

ID: 659430
Bugfix for 'TemperatureCPU'
Sporadic problems with the IO datapoint 'TemperatureCPU' are solved within the MTCX version V4.22. It's part of this hardware upgrade version.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 664490
Bugfix: SDM is displaying "wrong" CPU temperature.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 665430
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possibleon the Automation Panel. This requires that the appropriate hardware upgradesare used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC3100, mixed operation of the current and older HWX upgrades is not recommended:
APC3100 system unit: V2.1.0.0
Automation Panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
Automation Panel SDLx Receiver: V2.0.0.0
5ACCLI02.SD40-000: V2.0.0.0
Channel description changed:No
Configuration description changed: Yes
Firmware changed: No

ID: 665435
Wear level of storage medium from AR A4.90:
Additional data point to display the wear level in %.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 677060
New MTCX version V04.22
New MTCX version V04.22 with following changes.
- Bugfix: Sporadically the CPU temperature showed invalid values.
- Support for IF option 5ACCIF04.FPLK-000 implemented.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61335_0.fw(422)

Version 2.0.3.0:

ID: 644365
Soft reset support for hypervisor target systems.
From version AR 4.71 an independent reboot of AR and GPOS is possible.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61335_0.fw(421)

Version 2.0.2.0:

ID: 604514
Enhancements for APROL
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 630640
Support of 5AC901.ISRM-00 in ARwin
With a bugfix in the hardware description file the 5AC901.ISRM-00 is now correctly detected.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 632260
Bugfix for the usage of the ETH2 in B&R Hypervisor
Is at least the version A4.53 of the Automation Runtime embedded in usage, the ETH2 works fine in the GPOS, even if theGPOS is restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 634005
New MTCX version V04.21
New MTCX version V04.21 with following changes.
- Optimized internal keyboard syncronization.
- Optimized internal power supply syncronization.
- Optimized MTCX IRQ support.
- Optimized NMI syncronization.
- Support for IF option 5ACCIF02.ISS0-000 implemented.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61335_0.fw(421)

Version 2.0.1.0:

ID: 620080
New MTCX version V04.20
New MTCX version V04.20 with following changes.
- Bugfix: serial COMPort (FIFO).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 621265
Bugfix for the ETHinternal interface
ModbusTCP and OPC UA are working now for the ETHinternal.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61335_0.fw(420)

Version 2.0.0.0:

ID: 584370
Preperation to support the B&R Hypervisor
- Starting with Automation Studio V4.4.5 and Automation Runtime B4.45 or D4.51.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 601495
New MTCX version V04.19
New MTCX version V04.19 with following changes.
- Support for IF option 5AC901.I232-00 implemented.
- Support for USB standby PowerOn switch implemented.
- MTCXcommunication interface IRQ support implemented.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61335_0.fw(419)

Version 1.0.2.0:

ID: 594125
New MTCX version V04.18
New MTCX version V04.18 with following changes.
- Enhancements for B&R Hypervisor.
- Bugfix - Customer Panel Interface A.
Inaccurate and jumping touch service.
Problem only occurs in combination with a PPC3100 and a resistive single touch panel and MTCX V04.16.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 595595
IO Mapping: battery state implemented
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\61335_0.fw(418)

Version 1.0.1.0:

ID: 585395
First version
The Automation PC 3100 is supported with Automation Studio Version V4.3.4. As operating system it is mandatory to use the version E4.34 of the AutomationRuntime Embedded or the Automation Runtime Windows. The interface options 5AC901.I* haveto be used mandatory in the version V1.2.0.0. For Visual Componentsthe minimum version VC4.34.1 has to be used.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\61335_0.fw(415)
Version Language
Operating System
Date
Size
Type Download
2.3.1.0 * 07/02/2025 943 KB EXE AS6_HW_5APC3100.KBU1-000.exe
Description V6.0 HW Upgrade (5APC3100.KBU1-000)

Revision information 5APC3100.KBU1-000

Version 2.3.1.0:

ID: AQAJ-9504
New MTCX V4.28 for APC3100 with following changes:
- Bugfix: when using PLK IF cards in the SL2 and CAN IF cards in
the SL1, the PLK did not work.
- Bugfix: Slight image distortions occurred sporadically and in
very rare cases on the PPC3100 when used with SXGA displays.
The default "PLLRange" value of the DPtoLVDS bridge has been
adjusted, and this can also be adjusted starting with BIOS V1.46.
- Bugfix: When using four SDL4 panels (with SDL4 Converter Box)
and a special customer-specific panel variant, problems occurred
on the last panel of the SDL4 converter (e.g., the backlight of
this panel could not be adjusted).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61334_0.fw(428)

Version 2.3.0.0:

ID: AQAJ-8595
Support for 5AC901.ICAN-01
Support for 5AC901.ICAN-01 starting with:
- AS 4.12.7 andAR L4.93
- AS 6.1.1 and AR 6.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware:1\61334_0.fw(427)

Version 2.2.7.0:

ID: 781655
New MTCX version V04.27
New MTCX version V04.27 with following changes.
- Bugfix: if a SDL3 Converter Box is installed on the onboard
SDL interface, sporadic problems (slow response rate) of the
ADI Control Center could occur.
This behavior could only be observed with MTCX V4.26.
- Bugfix: Display timings on PPC3100. Some display combinations
could lead to image disturbances when changing the graphics
modes or when activating/deactivating the screen saver.
This behavior became more common observed with a 12.1in XGA
display. The Power off/on and backlight off/on timings have
been optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61334_0.fw(427)

Version 2.2.6.0:

ID: 765900
New MTCX version V04.26
New MTCX version V04.26 with following changes:
- Optimized internal power supply.
- Optimized SDL link timing.
- Optimized PowerOff/On/Standby handling for Hypervisor systems.
- Support of alternative/new temperature sensors.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61334_0.fw(426)

Version 2.2.5.0:

ID: 756235
New MTCX version V04.25
New MTCX version V04.25 with following changes.
- Optimized internal power supply.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61334_0.fw(425)

Version 2.2.4.0:

ID: 752935
Bugfix: Support for PTP (ETH2 only) starting withAS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61334_0.fw(424)

Version 2.2.3.0:

ID: 749055
Support for PTP (ETH2 only) starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61334_0.fw(424)

Version 2.2.0.0:

ID: 685415
Preparation for the support of OPC UA TSN from AS 4.9.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 687450
New MTCX version V04.24
New MTCX version V04.24 with following changes.
- Bugfix: in very rare cases, short sporadic display flickering can occur.
Until now this effect is only seen on PPC3100.
APC3100 system is not affected.
- Optimization of the SDL interface in combination with DVI panels.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 691550
Preparation for the support for 5ACCIF04.FPLK-000 from AS 4.9/AR A4.90.
The 5ACCIF04.FPLK-000 is operated in the IF-Slot SL3 of the APC3100, therefore no additional graphics option (SDL4) can be used.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61334_0.fw(424)

Version 2.1.0.0:

ID: 659430
Bugfix for 'TemperatureCPU'
Sporadic problems with the IO datapoint 'TemperatureCPU' are solved within the MTCX version V4.22. It's part of this hardware upgrade version.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 664490
Bugfix: SDM is displaying "wrong" CPU temperature.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 665430
Extensions Hypervisor from AR A4.81
USB allocation between GPOSand RTOS also possible on the Automation Panel. This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC3100, mixed operation of the current and older HWX upgrades is not recommended:
APC3100 system unit: V2.1.0.0
AutomationPanels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
Automation Panel SDLx Receiver: V2.0.0.0
5ACCLI02.SD40-000: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 665435
Wear level of storage medium from AR A4.90:
Additional data point to display the wear level in %.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 677060
New MTCX version V04.22
New MTCX version V04.22 with following changes.
- Bugfix: Sporadically the CPU temperature showed invalid values.
- Support for IF option 5ACCIF04.FPLK-000 implemented.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61334_0.fw(422)

Version 2.0.3.0:

ID: 644365
Soft reset support for hypervisor target systems.
From version AR 4.71 an independent reboot of AR and GPOS is possible.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61334_0.fw(421)

Version 2.0.2.0:

ID: 604514
Enhancements for APROL
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 630640
Support of 5AC901.ISRM-00 in ARwin
With a bugfix in the hardware description file the 5AC901.ISRM-00is now correctly detected.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 632260
Bugfix for the usage of the ETH2 in B&R Hypervisor
Is at least the version A4.53 of the Automation Runtime embedded in usage, the ETH2 works fine in the GPOS, even if the GPOS is restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 634005
New MTCX version V04.21
New MTCX version V04.21 with following changes.
- Optimized internal keyboard syncronization.
- Optimized internal power supply syncronization.
- Optimized MTCX IRQ support.
- Optimized NMI syncronization.
- Support for IF option 5ACCIF02.ISS0-000 implemented.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61334_0.fw(421)

Version 2.0.1.0:

ID: 620080
New MTCX version V04.20
New MTCX version V04.20 with following changes.
- Bugfix: serial COMPort (FIFO).
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes

ID: 621265
Bugfix for the ETHinternal interface
ModbusTCP and OPC UA are working now for the ETHinternal.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61334_0.fw(420)

Version 2.0.0.0:

ID: 584370
Preperation to support the B&R Hypervisor
- Starting with Automation Studio V4.4.5 and Automation Runtime B4.45 or D4.51.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 601495
New MTCX version V04.19
New MTCX version V04.19 with following changes.
- Support for IF option 5AC901.I232-00 implemented.
- Support for USB standby PowerOn switchimplemented.
- MTCX communication interface IRQ support implemented.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61334_0.fw(419)

Version 1.0.2.0:

ID: 594125
New MTCX version V04.18
New MTCX version V04.18 with following changes.
- Enhancements for B&R Hypervisor.
- Bugfix- Customer Panel Interface A.
Inaccurate and jumping touch service.
Problem only occurs in combination with a PPC3100 and a resistive single touch panel and MTCX V04.16.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 595595
IO Mapping: battery state implemented
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\61334_0.fw(418)

Version 1.0.1.0:

ID: 585395
First version
The Automation PC 3100 is supported with Automation Studio Version V4.3.4. As operating system it is mandatory to use the version E4.34 of the AutomationRuntime Embedded or the Automation Runtime Windows. The interfaceoptions 5AC901.I* have to be used mandatory in the version V1.2.0.0. For Visual Componentsthe minimum version VC4.34.1 has to be used.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\61334_0.fw(415)
Version Language
Operating System
Date
Size
Type Download
2.3.0.0 * 02/04/2025 942 KB EXE AS6_HW_5APC3100.KBU1-000.exe
Description V6.0 HW Upgrade (5APC3100.KBU1-000)

Revision information 5APC3100.KBU1-000

Version 2.3.0.0:

ID: AQAJ-8595
Support for 5AC901.ICAN-01
Support for 5AC901.ICAN-01 starting with:
- AS 4.12.7 and AR L4.93
- AS 6.1.1 and AR 6.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61334_0.fw(427)

Version 2.2.7.0:

ID: 781655
New MTCX version V04.27
New MTCX version V04.27 with following changes.
- Bugfix: if a SDL3 Converter Box is installed on the onboard
SDL interface, sporadic problems (slow response rate) of the
ADI Control Center could occur.
This behavior could only be observed with MTCX V4.26.
- Bugfix: Display timings on PPC3100. Some display combinations
could lead to image disturbances when changing the graphics
modes or when activating/deactivating the screen saver.
This behavior became more common observed with a 12.1in XGA
display. The Power off/on and backlight off/on timings have
been optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61334_0.fw(427)

Version 2.2.6.0:

ID: 765900
New MTCX version V04.26
New MTCXversion V04.26 with following changes:
- Optimized internal power supply.
- Optimized SDL link timing.
- Optimized PowerOff/On/Standby handling for Hypervisor systems.
- Support of alternative/new temperature sensors.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61334_0.fw(426)

Version 2.2.5.0:

ID: 756235
New MTCX version V04.25
New MTCX version V04.25 with following changes.
- Optimized internal power supply.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61334_0.fw(425)

Version 2.2.4.0:

ID: 752935
Bugfix: Support for PTP (ETH2 only) starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61334_0.fw(424)

Version 2.2.3.0:

ID: 749055
Support for PTP (ETH2 only) starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61334_0.fw(424)

Version 2.2.0.0:

ID: 685415
Preparation for the support of OPC UA TSN from AS 4.9.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 687450
New MTCX version V04.24
New MTCX version V04.24 with following changes.
- Bugfix: in very rare cases, short sporadic display flickering can occur.
Until now this effect is only seen on PPC3100.
APC3100 system is not affected.
- Optimization of the SDL interface in combination with DVI panels.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 691550
Preparation for the support for 5ACCIF04.FPLK-000 from AS 4.9/AR A4.90.
The 5ACCIF04.FPLK-000 is operated in the IF-Slot SL3 of the APC3100, therefore no additional graphics option (SDL4) can be used.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61334_0.fw(424)

Version 2.1.0.0:

ID: 659430
Bugfix for 'TemperatureCPU'
Sporadic problems with the IO datapoint 'TemperatureCPU' are solved within the MTCX version V4.22. It's part of this hardware upgrade version.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 664490
Bugfix: SDM is displaying "wrong" CPU temperature.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 665430
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLxTransmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC3100, mixed operation of the current and older HWX upgrades is not recommended:
APC3100 system unit: V2.1.0.0
Automation Panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
Automation Panel SDLx Receiver: V2.0.0.0
5ACCLI02.SD40-000: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 665435
Wear level of storage medium from AR A4.90:
Additional data point to display the wear level in %.
Channel description changed: Yes
Configuration description changed: No
Firmwarechanged: No

ID: 677060
New MTCX version V04.22
New MTCX version V04.22 with following changes.
- Bugfix: Sporadically the CPU temperature showed invalid values.
- Support for IF option 5ACCIF04.FPLK-000 implemented.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61334_0.fw(422)

Version 2.0.3.0:

ID: 644365
Soft reset support for hypervisor target systems.
From version AR 4.71 an independent reboot of AR and GPOS ispossible.
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No
Firmware: 1\61334_0.fw(421)

Version 2.0.2.0:

ID: 604514
Enhancements for APROL
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 630640
Support of 5AC901.ISRM-00 in ARwin
With a bugfix in the hardware description file the 5AC901.ISRM-00 is nowcorrectly detected.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 632260
Bugfix for the usage of the ETH2 in B&R Hypervisor
Is at least the version A4.53 of the Automation Runtime embedded in usage, the ETH2 works fine in the GPOS, even if the GPOS is restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 634005
New MTCX version V04.21
New MTCX version V04.21 with followingchanges.
- Optimized internal keyboard syncronization.
- Optimized internal power supply syncronization.
- Optimized MTCX IRQ support.
- Optimized NMI syncronization.
- Support for IF option 5ACCIF02.ISS0-000 implemented.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61334_0.fw(421)

Version 2.0.1.0:

ID: 620080
New MTCX version V04.20
New MTCX version V04.20 with following changes.
- Bugfix: serial COMPort (FIFO).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 621265
Bugfix for the ETHinternal interface
ModbusTCP and OPC UA are working now for the ETHinternal.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61334_0.fw(420)

Version 2.0.0.0:

ID: 584370
Preperation to support the B&R Hypervisor
- Starting with Automation Studio V4.4.5 and Automation Runtime B4.45 or D4.51.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 601495
New MTCX version V04.19
New MTCX version V04.19 with following changes.
- Support for IF option 5AC901.I232-00 implemented.
- Support for USB standby PowerOn switch implemented.
- MTCX communication interface IRQ support implemented.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61334_0.fw(419)

Version 1.0.2.0:

ID: 594125
New MTCX version V04.18
New MTCX version V04.18 withfollowing changes.
- Enhancements for B&R Hypervisor.
- Bugfix - Customer Panel Interface A.
Inaccurate and jumping touch service.
Problem only occurs in combination with a PPC3100 and a resistive single touch panel and MTCX V04.16.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 595595
IO Mapping: battery state implemented
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\61334_0.fw(418)

Version 1.0.1.0:

ID: 585395
First version
The Automation PC 3100 is supported with Automation Studio Version V4.3.4. As operating system it is mandatory to use the version E4.34 of the AutomationRuntime Embedded or the Automation Runtime Windows. The interface options 5AC901.I* have to be used mandatory in the version V1.2.0.0. For Visual Components the minimum version VC4.34.1 has to be used.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed:Yes
Firmware: 1\61334_0.fw(415)
Version Language
Operating System
Date
Size
Type Download
2.2.7.0 * 04/17/2024 942 KB EXE AS6_HW_5APC3100.KBU1-000.exe
Description V6.0 HW Upgrade (5APC3100.KBU1-000)

Revision information 5APC3100.KBU1-000

Version 2.2.7.0:

ID: 781655
New MTCX version V04.27
New MTCX version V04.27 with following changes.
- Bugfix: if a SDL3 Converter Box is installed on the onboard
SDL interface, sporadic problems(slow response rate) of the
ADI Control Center could occur.
This behavior could only be observed with MTCX V4.26.
- Bugfix: Display timings onPPC3100. Some display combinations
could lead to image disturbances whenchanging the graphics
modes or when activating/deactivating the screen saver.
This behavior became more common observed with a 12.1in XGA
display. The Power off/on and backlight off/on timings have
been optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61334_0.fw(427)

Version 2.2.6.0:

ID: 765900
New MTCX version V04.26
New MTCX version V04.26 with following changes:
- Optimized internal power supply.
- Optimized SDL link timing.
- Optimized PowerOff/On/Standby handling for Hypervisor systems.
- Support of alternative/new temperature sensors.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61334_0.fw(426)

Version 2.2.5.0:

ID: 756235
New MTCX version V04.25
New MTCX version V04.25 with following changes.
- Optimized internal power supply.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61334_0.fw(425)

Version 2.2.4.0:

ID: 752935
Bugfix: Support for PTP (ETH2 only) starting with AS V4.12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61334_0.fw(424)

Version 2.2.3.0:

ID: 749055
Support for PTP (ETH2 only) starting with AS V4.12
Channel description changed: No
Configuration description changed:Yes
Firmware changed: No
Firmware: 1\61334_0.fw(424)

Version2.2.0.0:

ID: 685415
Preparation for the support of OPC UA TSN from AS 4.9.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 687450
New MTCX version V04.24
New MTCX version V04.24 with following changes.
- Bugfix: in very rare cases, short sporadic display flickering can occur.
Until now this effect is only seen on PPC3100.
APC3100 system is not affected.
- Optimization of the SDL interface in combination with DVI panels.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 691550
Preparation for the support for 5ACCIF04.FPLK-000 from AS 4.9/AR A4.90.
The 5ACCIF04.FPLK-000 is operatedin the IF-Slot SL3 of the APC3100, therefore no additional graphics option (SDL4) can be used.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61334_0.fw(424)

Version 2.1.0.0:

ID: 659430 / Support ID: 400297541
Bugfix for 'TemperatureCPU'
Sporadic problems with the IO datapoint 'TemperatureCPU' are solved within the MTCX version V4.22. It's part of this hardware upgrade version.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 664490 / Support ID: 400297557
Bugfix: SDM is displaying "wrong" CPU temperature.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 665430
Extensions Hypervisor from AR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) are recommended for APC3100, mixed operation of the current and older HWX upgrades is not recommended:
APC3100 systemunit: V2.1.0.0
Automation Panels: V2.0.0.0
AP5000 extension unit: V2.0.0.0
Automation Panel SDLx Receiver: V2.0.0.0
5ACCLI02.SD40-000: V2.0.0.0
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 665435
Wear level of storage medium from AR A4.90:
Additional data point to display the wear level in %.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 677060
New MTCX version V04.22
New MTCX version V04.22 with following changes.
- Bugfix: Sporadically the CPU temperature showed invalid values.
- Support for IF option 5ACCIF04.FPLK-000 implemented.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61334_0.fw(422)

Version 2.0.3.0:

ID: 644365
Soft reset support for hypervisor target systems.
From version AR 4.71 an independent reboot of AR and GPOS is possible.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61334_0.fw(421)

Version 2.0.2.0:

ID: 604514
Enhancements for APROL
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 630640 / Support ID: 400275422
Support of 5AC901.ISRM-00 in ARwin
With a bugfix in the hardware description file the 5AC901.ISRM-00 is now correctly detected.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 632260 / Support ID: 400271965, 400275569
Bugfix for the usage of the ETH2 in B&R Hypervisor
Is at least the version A4.53 of the Automation Runtime embedded in usage, the ETH2 works fine in the GPOS, even if the GPOS is restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 634005
New MTCX version V04.21
New MTCX versionV04.21 with following changes.
- Optimized internal keyboard syncronization.
- Optimized internal power supply syncronization.
- Optimized MTCX IRQ support.
- Optimized NMI syncronization.
- Support for IF option 5ACCIF02.ISS0-000 implemented.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61334_0.fw(421)

Version 2.0.1.0:

ID: 620080
New MTCX version V04.20
New MTCX version V04.20 with following changes.
- Bugfix: serialCOMPort (FIFO).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 621265
Bugfix for the ETHinternal interface
ModbusTCP and OPC UA are working now for the ETHinternal.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\61334_0.fw(420)

Version 2.0.0.0:

ID: 584370
Preperation to support the B&RHypervisor
- Starting with Automation Studio V4.4.5 and Automation Runtime B4.45 or D4.51.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 601495
New MTCX version V04.19
New MTCX version V04.19 with following changes.
- Support for IF option 5AC901.I232-00 implemented.
- Support for USB standbyPowerOn switch implemented.
- MTCX communication interface IRQ support implemented.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\61334_0.fw(419)

Version 1.0.2.0:

ID: 594125
New MTCX version V04.18
New MTCX version V04.18 with following changes.
- Enhancements for B&R Hypervisor.
- Bugfix - Customer Panel Interface A.
Inaccurate and jumping touch service.
Problem only occurs in combination with a PPC3100 and a resistive single touch panel and MTCX V04.16.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 595595
IO Mapping: battery state implemented
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\61334_0.fw(418)

Version 1.0.1.0:

ID: 585395
First version
The Automation PC 3100 is supported with Automation Studio Version V4.3.4. As operating system it is mandatory to use the version E4.34 of the AutomationRuntime Embedded or the Automation Runtime Windows. The interface options 5AC901.I* have to be used mandatory in the version V1.2.0.0. For Visual Components the minimum version VC4.34.1 has to be used.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\61334_0.fw(415)
Loading
Back to list

Please choose country and language

B&R Logo