DWL@DWL10000804880
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 1.4.0.2 | * | 10/09/2026 | 526 KB | EXE | AS6_HW_5ACCIF04.FPLK-000.exe | |
| Description |
V6.0 HW Upgrade (5ACCIF04.FPLK-000) Revision information 5ACCIF04.FPLK-000 Version 1.4.0.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmwarepackage contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. This ensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: AQAJ-8761 New FW version with following changes: - Precautionary fixfor sporadic power-up issue due to PCI reset pulse. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: AQAJ-8735 Support for the APC3200/PPC3200 product seriesstarting with AS6.3/AR6.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\64606_0.pci(7), 1\64606a0.epl(143) Version 1.3.0.0: ID: 778725 Support for the APC4100 product series starting with AS6/AR6. With thisversion the IF option can be connected and used with an AutomationPC 4100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\64606_0.pci(6), 1\64606a0.epl(143) Version 1.2.0.0: ID: 769755 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\64606_0.pci(6), 1\64606a0.epl(143) Version 1.1.1.0: ID: 750250 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\64606_0.pci(5), 1\64606a0.epl(142) Version 1.1.0.0: ID: 715075 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722430 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723135 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\64606_0.pci(5), 1\64606a0.epl(142) Version 1.0.0.0: ID: 669400 Support for the 5ACCIF04.FPLK-000 starting with AS 4.9/ARA4.90. xPC3100 HWX Upgrade starting with V2.2.0.0 necessary. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\64606_0.pci(4), 1\64606a0.epl(141) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.4.0.1 | * | 08/19/2026 | 518 KB | EXE | AS6_HW_5ACCIF04.FPLK-000.exe | |
| Description |
V6.0 HW Upgrade (5ACCIF04.FPLK-000) Revision information 5ACCIF04.FPLK-000 Version 1.4.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: AQAJ-8761 New FW version with following changes: - Precautionary fix for sporadic power-up issue due to PCI reset pulse. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: AQAJ-8735 Support for the APC3200/PPC3200 product series starting withAS6.3/AR6.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\64606_0.pci(7), 1\64606a0.epl(143) Version 1.3.0.0: ID: 778725 Support for the APC4100 product series starting with AS6/AR6. With this version the IF option can be connected and used with an Automation PC 4100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\64606_0.pci(6), 1\64606a0.epl(143) Version 1.2.0.0: ID: 769755 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\64606_0.pci(6), 1\64606a0.epl(143) Version 1.1.1.0: ID: 750250 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\64606_0.pci(5), 1\64606a0.epl(142) Version 1.1.0.0: ID: 715075 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722430 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723135 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\64606_0.pci(5), 1\64606a0.epl(142) Version 1.0.0.0: ID: 669400 Support for the 5ACCIF04.FPLK-000 starting with AS 4.9/AR A4.90. xPC3100 HWX Upgrade starting with V2.2.0.0 necessary. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\64606_0.pci(4), 1\64606a0.epl(141) |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.4.0.0 | * | 11/26/2024 | 815 KB | EXE | AS6_HW_5ACCIF04.FPLK-000.exe | |
| Description |
V6.0 HW Upgrade (5ACCIF04.FPLK-000) Revision information 5ACCIF04.FPLK-000 Version 1.4.0.0: ID: AQAJ-8761 New FW version with following changes: - Precautionary fix for sporadic power-up issue due to PCI reset pulse. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: AQAJ-8735 Support for the APC3200/PPC3200 product series starting with AS6.3/AR6.3. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\64606_0.pci(7), 1\64606a0.epl(143) Version 1.3.0.0: ID: 778725 Support for the APC4100 product series starting with AS6/AR6. With this version the IF option can be connected and used with an Automation PC 4100. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\64606_0.pci(6), 1\64606a0.epl(143) Version 1.2.0.0: ID: 769755 POWERLINK Manager Type 3 und 4 If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\64606_0.pci(6), 1\64606a0.epl(143) Version 1.1.1.0: ID: 750250 Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\64606_0.pci(5), 1\64606a0.epl(142) Version 1.1.0.0: ID: 715075 POWERLINK: Operating mode "Ethernet" If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 722430 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 723135 Internal memory management of the POWERLINK IF optimized. Channel description changed: No Configuration descriptionchanged: No Firmware changed: Yes Firmware: 1\64606_0.pci(5), 1\64606a0.epl(142) Version 1.0.0.0: ID: 669400 Support for the5ACCIF04.FPLK-000 starting with AS 4.9/AR A4.90. xPC3100 HWX Upgrade starting with V2.2.0.0 necessary. Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\64606_0.pci(4), 1\64606a0.epl(141) |
|||||