V6.0 HW Upgrade (5ACCIF01.FPLK-000)

DWL@DWL10000809705

Version Language
Operating System
Date
Size
Type Download
1.10.0.1 * 10/09/2026 539 KB EXE AS6_HW_5ACCIF01.FPLK-000.exe
Description V6.0 HW Upgrade (5ACCIF01.FPLK-000)

Revision information 5ACCIF01.FPLK-000

Version 1.10.0.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.10.0.0:

ID: AQAJ-12540
Following changes:
- Support for the APC2300/PPC2300 product series starting with AS6.5/AR6.7.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H

Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(13), 1\59834a0.epl(143)

Version 1.9.0.0:

ID: AQAJ-8759
New FW version with following changes:
- Precautionary fix for sporadic power-up issue due to PCI reset pulse.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59834_0.pci(13), 1\59834a0.epl(143)

Version 1.8.0.0:

ID: 769725
POWERLINK Manager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59834_0.pci(12), 1\59834a0.epl(143)

Version 1.7.2.0:

ID: 750225
Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 751645
Configurable module supervision of the xPC2100/xPC2200 IF option
The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF optionthe APC/PPC isstarting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised =on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(11), 1\59834a0.epl(142)

Version 1.7.1.0:

ID: 722475
Extended diagnostic for miminal latency input stations
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 722480
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK networkin this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 723115
Enhancements for APROL.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 723120
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 730660
Starting with AS V4.7.1 503,75kB (515840Byte) nvSRAM are available for configuration in Hypervisor of remanent data. For ARemb the 510,75kB (523008Byte) remain for remanent data.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(11), 1\59834a0.epl(142)

Version 1.6.2.0:

ID: 695675
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141)

Version 1.6.1.0:

ID: 533390
Enhancements for Aprol.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 678760
Optimized cross traffic of the integrated Powerlink Hub starting with AS4.5.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141)

Version 1.6.0.0:

ID: 672630
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 672635
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141)

Version 1.5.0.0:

ID: 647505
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647510
Error correction: DNA tree topologies not always started up correctly
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 647525
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647535
Preparation to support the Automation PC 2200 and thePanel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(10), 1\59834a0.epl(140)

Version 1.4.0.0:

ID: 634865
Bugfix in the FPGA firmware
The stability of the communication has been optimized for harsh environment.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136)

Version 1.3.0.0:

ID: 615165
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 615170
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically presentin the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 615175
Firmware optimized for stability
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 617560
Revision of the configuration of RemMem datas in dependency of the ARwin
From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136)

Version 1.2.0.0:

ID:472875
IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 479810
Revision of the configuration of RemMem datas in dependency of the AR
From ARemb version L4.10 or C4.25 onit is possible to configure up to 256kBas remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 481365
Data transfer errors on POWERLINK-Interface
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59834_0.pci(7), 1\59834a0.epl(130)

Version 1.0.1.0:

ID: 470185
New FPGA version V6
nvSRAM bug fix for unaligned memory access.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649)

Version 1.0.0.0:

ID: 461750
Support for 5ACCIF01.FPLK-000
The 5ACCIF01.FPLK-000 interface card issupported beginning with Automation Studio 4.1.9.x and Automation Runtime J4.10.
The 5ACCIF01.FPLK-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649)
Version Language
Operating System
Date
Size
Type Download
1.10.0.0 * 07/28/2026 531 KB EXE AS6_HW_5ACCIF01.FPLK-000.exe
Description V6.0 HW Upgrade (5ACCIF01.FPLK-000)

Revision information 5ACCIF01.FPLK-000

Version 1.10.0.0:

ID: AQAJ-12540
Following changes:
- Support for the APC2300/PPC2300 product series starting with AS6.5/AR6.7.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H

Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(13), 1\59834a0.epl(143)

Version 1.9.0.0:

ID: AQAJ-8759
New FW version with following changes:
- Precautionary fixfor sporadic power-up issue due to PCI reset pulse.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59834_0.pci(13), 1\59834a0.epl(143)

Version 1.8.0.0:

ID: 769725
POWERLINK Manager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59834_0.pci(12), 1\59834a0.epl(143)

Version 1.7.2.0:

ID: 750225
Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 751645
Configurable module supervision of the xPC2100/xPC2200 IF option
The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC isstarting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(11), 1\59834a0.epl(142)

Version 1.7.1.0:

ID: 722475
Extended diagnostic for miminal latency input stations
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 722480
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated inoperating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 723115
Enhancements for APROL.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 723120
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 730660
Starting with AS V4.7.1 503,75kB (515840Byte) nvSRAM are available for configuration in Hypervisor of remanent data. ForARemb the 510,75kB (523008Byte) remain for remanent data.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(11), 1\59834a0.epl(142)

Version 1.6.2.0:

ID: 695675
Support for automatic DNA configuration fromAS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141)

Version 1.6.1.0:

ID: 533390
Enhancements for Aprol.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 678760
Optimized crosstraffic of the integrated Powerlink Hub starting with AS4.5.
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No
Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141)

Version 1.6.0.0:

ID: 672630
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 672635
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No
Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141)

Version 1.5.0.0:

ID: 647505
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647510
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647525
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647535
Preparation to support the Automation PC 2200 and the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(10), 1\59834a0.epl(140)

Version 1.4.0.0:

ID: 634865
Bugfix in the FPGA firmware
The stability of the communication has been optimized for harsh environment.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136)

Version 1.3.0.0:

ID: 615165
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 615170
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the networkcan cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 615175
Firmware optimized for stability
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617560
Revision of the configuration of RemMem datas in dependency of the ARwin
From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136)

Version 1.2.0.0:

ID: 472875
IPpackets with multicast addresses not received by POWERLINK interface (problemonly occurs with Automation Runtime versions <A4.23)
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 479810
Revision of the configuration of RemMem datas independency of the AR
From ARemb version L4.10 or C4.25 on it is possibleto configure up to 256kBas remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin isplaned for a later version.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 481365
Data transfer errors on POWERLINK-Interface
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59834_0.pci(7), 1\59834a0.epl(130)

Version 1.0.1.0:

ID: 470185
New FPGA version V6
nvSRAM bug fix for unaligned memory access.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649)

Version 1.0.0.0:

ID: 461750
Support for5ACCIF01.FPLK-000
The 5ACCIF01.FPLK-000 interface card is supported beginning with AutomationStudio 4.1.9.x and Automation Runtime J4.10.
The 5ACCIF01.FPLK-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649)
Version Language
Operating System
Date
Size
Type Download
1.9.0.0 * 01/31/2025 828 KB EXE AS6_HW_5ACCIF01.FPLK-000.exe
Description V6.0 HW Upgrade (5ACCIF01.FPLK-000)

Revision information 5ACCIF01.FPLK-000

Version 1.9.0.0:

ID: AQAJ-8759
New FW version with following changes:
- Precautionary fix for sporadic power-up issue due to PCI reset pulse.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59834_0.pci(13), 1\59834a0.epl(143)

Version 1.8.0.0:

ID: 769725
POWERLINK Manager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbancesoccurred.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\59834_0.pci(12), 1\59834a0.epl(143)

Version 1.7.2.0:

ID: 750225
Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 751645
Configurable module supervision of the xPC2100/xPC2200 IF option
The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(11), 1\59834a0.epl(142)

Version 1.7.1.0:

ID: 722475
Extended diagnostic for miminal latency input stations
Channel description changed: Yes
Configuration description changed: No
Firmwarechanged: No

ID: 722480
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 723115
Enhancements for APROL.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 723120
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 730660
Starting with AS V4.7.1 503,75kB (515840Byte) nvSRAM are available for configuration in Hypervisor of remanent data. For ARemb the 510,75kB (523008Byte) remain for remanent data.
Channel description changed: No
Configurationdescription changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(11), 1\59834a0.epl(142)

Version 1.6.2.0:

ID: 695675
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141)

Version 1.6.1.0:

ID: 533390
Enhancements for Aprol.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 678760
Optimized cross traffic of the integrated PowerlinkHub starting with AS4.5.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141)

Version 1.6.0.0:

ID: 672630
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 672635
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(10), 1\59834a0.epl(141)

Version 1.5.0.0:

ID: 647505
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647510
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647525
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station"it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647535
Preparation to support theAutomation PC 2200 and the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(10), 1\59834a0.epl(140)

Version 1.4.0.0:

ID: 634865
Bugfix in the FPGA firmware
The stability of the communication has been optimized for harsh environment.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136)

Version 1.3.0.0:

ID: 615165
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happenthat no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 615170
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" thatare not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 615175
Firmware optimized for stability
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617560
Revision of the configuration of RemMem datas in dependency of the ARwin
From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas.
Channeldescription changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59834_0.pci(9), 1\59834a0.epl(136)

Version 1.2.0.0:

ID: 472875
IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtimeversions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 479810
Revision of the configuration of RemMem datas in dependency of the AR
From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. Anincrease of the RemMem datas for ARwin is planed for a later version.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 481365
Data transfer errors on POWERLINK-Interface
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59834_0.pci(7), 1\59834a0.epl(130)

Version 1.0.1.0:

ID: 470185
New FPGA version V6
nvSRAM bug fix for unaligned memory access.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649)

Version 1.0.0.0:

ID: 461750
Support for 5ACCIF01.FPLK-000
The 5ACCIF01.FPLK-000 interface card is supported beginning with AutomationStudio 4.1.9.xand Automation Runtime J4.10.
The 5ACCIF01.FPLK-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25.
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\59834_0.pci(5), 1\59834a0.epl(1649)
Loading
Back to list

Please choose country and language

B&R Logo