V6.0 HW Upgrade (5ACCIF01.FPCS-000)

DWL@DWL10000801911

Version Language
Operating System
Date
Size
Type Download
1.12.0.1 * 10/09/2026 630 KB EXE AS6_HW_5ACCIF01.FPCS-000.exe
Description V6.0 HW Upgrade (5ACCIF01.FPCS-000)

Revision information 5ACCIF01.FPCS-000

Version 1.12.0.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.12.0.0:

ID: AQAJ-12541
Following changes:
- Support for the APC2300/PPC2300 product series starting with AS6.5/AR6.7.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H

Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60796_0.pci(16), 1\60796a0.epl(143)

Version 1.11.0.0:

ID: AQAJ-8053
New FW version with following changes:
- CanOpen Master does not send telegrams in case of baudrate change
during runtime with more than one slave.
- Precautionary fix for sporadic power-up issue due to PCI reset pulse.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60796_0.pci(16), 1\60796a0.epl(143)

Version 1.10.0.0:

ID: 769730
POWERLINK Manager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60796_0.pci(15), 1\60796a0.epl(143)

Version 1.9.2.0:

ID: 748550
Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 751680
Configurablemodule supervision of the xPC2100/xPC2200 IF option
The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60796_0.pci(14), 1\60796a0.epl(142)

Version 1.9.0.3:

ID: 728545
XML header of the FW adapted, no functional changes.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\60796_0.pci(14), 1\60796a0.epl(142)

Version 1.9.0.0:

ID: 722465
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet"and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 722470
Extended diagnostic for miminal latency input stations
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 723095
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60796_0.pci(14), 1\60796a0.epl(142)

Version 1.8.1.0:

ID: 695610
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60796_0.pci(13),1\60796a0.epl(141)

Version 1.8.0.0:

ID: 647500
Starting with AS V4.7.1 24kB FRAM are available for configuration in Hypervisor of remanent data.
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No

ID: 672505
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 672515
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60796_0.pci(13), 1\60796a0.epl(141)

Version 1.7.0.0:

ID: 647670
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647675
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647680
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647685
Preparation to support the Automation PC2200 and the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\60796_0.pci(13), 1\60796a0.epl(140)

Version 1.6.0.0:

ID: 634855
Bugfix in the FPGA firmware
The stability of the communication has been optimized for harsh environment.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60796_0.pci(13), 1\60796a0.epl(136)

Version 1.5.0.0:

ID: 622975
Corrupted CAN messages on IF3 (CAN)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF3 (CAN). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism hasbeen added, that allows dataaccess to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60796_0.pci(12), 1\60796a0.epl(136)

Version 1.4.0.0:

ID: 621220
Firmware correction
Bugfix for legacy PCI interrupts.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60796_0.pci(11), 1\60796a0.epl(136)

Version 1.3.0.0:

ID: 617470
Firmware optimized for stability
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617475
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617480
POWERLINK V2: no asynchronous frames in modeNMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617610
Firmware correction
Parity fault detection is corrected at the advanced UART.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\60796_0.pci(10), 1\60796a0.epl(136)

Version1.0.1.0:

ID: 500680
Support of 5ACCIF01.FPCS-000
Required versions: AS4.1.5 + AR J4.10 or AS4.2.5 + AR C4.25
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\60796_0.pci(9), 1\60796a0.epl(129)
Version Language
Operating System
Date
Size
Type Download
1.12.0.0 * 07/29/2026 622 KB EXE AS6_HW_5ACCIF01.FPCS-000.exe
Description V6.0 HW Upgrade (5ACCIF01.FPCS-000)

Revision information 5ACCIF01.FPCS-000

Version 1.12.0.0:

ID: AQAJ-12541
Following changes:
- Support for the APC2300/PPC2300 product series starting with AS6.5/AR6.7.
- The installation system NSIS used by B&R can allow local attackers toescalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H

Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59837_0.pci(14), 1\59837a0.epl(143)

Version 1.11.0.0:

ID:AQAJ-8053
New FW version with following changes:
- CanOpen Master does not send telegrams in case of baudrate change
during runtime with more than one slave.
- Precautionary fix for sporadic power-up issue due to PCI reset pulse.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59837_0.pci(14), 1\59837a0.epl(143)

Version 1.10.0.0:

ID: 769730
POWERLINKManager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59837_0.pci(13), 1\59837a0.epl(143)

Version 1.9.2.0:

ID: 748550
Implemented newIO data points HardwareVariant and FirmwareVersion of the IFoption card.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 751680
Configurable module supervision of the xPC2100/xPC2200 IF option
The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missingxPC2100/xPC2200 IF option the APC/PPC isstarting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59837_0.pci(12), 1\59837a0.epl(142)

Version 1.9.1.0:

ID: 730665
Starting with AS V4.7.1 503,75kB (515840Byte) nvSRAM are available for configuration in Hypervisor of remanent data. For ARemb the 510,75kB (523008Byte) remain for remanent data.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 730770
Enhancements for APROL.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 730815
XML header of the FW adapted, no functional changes.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59837_0.pci(12), 1\59837a0.epl(142)

Version 1.9.0.0:

ID: 722465
POWERLINK: Operating mode "Ethernet"
If aPOWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 722470
Extended diagnostic for miminal latency input stations
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 723095
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59837_0.pci(12), 1\59837a0.epl(142)

Version 1.8.1.0:

ID: 695610
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59837_0.pci(11), 1\59837a0.epl(141)

Version 1.8.0.0:

ID: 672595
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 672600
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59837_0.pci(11), 1\59837a0.epl(141)

Version 1.7.0.0:

ID: 647670
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647675
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647680
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647685
Preparation to support the Automation PC 2200 and the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59837_0.pci(11),1\59837a0.epl(140)

Version 1.6.0.0:

ID: 634855
Bugfix inthe FPGA firmware
The stability of the communication has been optimizedfor harsh environment.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59837_0.pci(11), 1\59837a0.epl(136)

Version 1.4.0.0:

ID: 622945
Corrupted CAN messages on IF3 and IF4 (CAN)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF3 and IF4 (CAN). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59837_0.pci(10), 1\59837a0.epl(136)

Version 1.3.0.0:

ID: 617500
Firmware optimized for stability
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617505
POWERLINK CNs with configuration "Optimization: Minimal latency": Noinput data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617510
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617565
Revision of the configuration of RemMem datas in dependency of the ARwin
From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 621555
Firmware correction
Bugfix for legacy PCI interrupts.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59837_0.pci(9), 1\59837a0.epl(136)

Version 1.2.0.0:

ID: 479805
Revision of the configuration of RemMem datas in dependency of the AR
From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59837_0.pci(6), 1\59837a0.epl(129)

Version 1.1.0.0:

ID: 472860
IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 474350
Increase of the RemMem up to 256kB
From AR version L4.10 or from AR version C4.25 the configuration up to 256kB remanent datas is possible.
Note: This upgrade needs at least the version L4.10 or C4.25!
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59837_0.pci(6), 1\59837a0.epl(129)

Version 1.0.2.0:

ID: 470685
New FPGA version V6
nvSRAM bug fix for unaligned memory access.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 470700
Reduced X2X susceptibilityto disturbances
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59837_0.pci(6),1\59837a0.epl(128)

Version 1.0.1.0:

ID: 459245
Cycle time for X2X Bus adepted
The minmal cycle time for the X2X Bus is 400µs.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59837_0.pci(4), 1\59837a0.epl(128)

Version 1.0.0.0:

ID: 457415
Support for 5ACCIF01.FPCC-000

The 5ACCIF01.FPCC-000 interface card is supported beginning with Automation Studio 4.1.4.x and Automation Runtime J4.10.
The 5ACCIF01.FPCC-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25.

Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\59837_0.pci(4), 1\59837a0.epl(128)
Version Language
Operating System
Date
Size
Type Download
1.11.0.0 * 10/22/2024 919 KB EXE AS6_HW_5ACCIF01.FPCS-000.exe
Description V6.0 HW Upgrade (5ACCIF01.FPCS-000)

Revision information 5ACCIF01.FPCS-000

Version 1.11.0.0:

ID: AQAJ-8053
New FW version with following changes:
- CanOpen Master does not send telegrams in case of baudrate change
during runtime with more than one slave.
- Precautionaryfix for sporadic power-up issue due to PCI reset pulse.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59837_0.pci(14), 1\59837a0.epl(143)

Version 1.10.0.0:

ID: 769730
POWERLINK Manager Type 3 und 4
If a CN with the parameter NMTCNSoC2PReq set was operated in a network withPOWERLINK Manager type 3 and 4, this could lead to the error "20803 POWERLINK: A fatal error has occurred" if network disturbances occurred.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59837_0.pci(13), 1\59837a0.epl(143)

Version 1.9.2.0:

ID: 748550
Implemented new IO data points HardwareVariant and FirmwareVersion of the IF option card.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 751680
Configurable module supervision of the xPC2100/xPC2200 IF option
The supervision of the xPC2100/xPC2200 IF option can now be configured.In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC isstarting up in the service mode. This behavior can be configured via theconfiguration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59837_0.pci(12), 1\59837a0.epl(142)

Version 1.9.1.0:

ID: 730665
Starting with AS V4.7.1 503,75kB (515840Byte) nvSRAM are available for configuration in Hypervisor of remanent data. For ARemb the 510,75kB (523008Byte) remain for remanent data.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 730770
Enhancements for APROL.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 730815
XML header of the FW adapted, no functional changes.
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\59837_0.pci(12), 1\59837a0.epl(142)

Version 1.9.0.0:

ID: 722465
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated inoperating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 722470
Extended diagnostic for miminal latency input stations
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 723095
Internal memory management of the POWERLINK IF optimized.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59837_0.pci(12), 1\59837a0.epl(142)

Version 1.8.1.0:

ID: 695610
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59837_0.pci(11), 1\59837a0.epl(141)

Version 1.8.0.0:

ID: 672595
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 672600
EPLAN Daten implemented
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59837_0.pci(11), 1\59837a0.epl(141)

Version 1.7.0.0:

ID: 647670
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647675
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647680
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed bythe manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 647685
Preparation to support the Automation PC 2200 and the Panel PC 2200
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59837_0.pci(11), 1\59837a0.epl(140)

Version 1.6.0.0:

ID: 634855
Bugfix in the FPGA firmware
The stability of the communication has been optimized for harsh environment.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59837_0.pci(11), 1\59837a0.epl(136)

Version 1.4.0.0:

ID: 622945
Corrupted CAN messages on IF3 and IF4(CAN)
With heavy load on the processor interface a "race condition" may exist on the CAN control for IF3 and IF4 (CAN). As a result, the register access and the data access may interfere. For solving this "race condition" a locking mechanism has been added, that allows data access to the CAN component only after the configuration via register accesses have been finished.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59837_0.pci(10), 1\59837a0.epl(136)

Version 1.3.0.0:

ID: 617500
Firmware optimized for stability
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617505
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617510
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 617565
Revision ofthe configuration of RemMem datas in dependency of the ARwin
From ARwin version M4.10 or A4.26 on it is possible to configure up to 256kB as remanent datas.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 621555
Firmware correction
Bugfix for legacy PCI interrupts.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59837_0.pci(9), 1\59837a0.epl(136)

Version 1.2.0.0:

ID: 479805
Revision of the configuration of RemMem datas in dependency ofthe AR
From ARemb version L4.10 or C4.25 on it is possible to configure up to 256kB as remanent datas. With ARwin it is furthermore possible to use 128kB as RemMem data. An increase of the RemMem datas for ARwin is planed for a later version.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59837_0.pci(6), 1\59837a0.epl(129)

Version 1.1.0.0:

ID: 472860
IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23)
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 474350
Increase of the RemMem up to 256kB
From AR version L4.10 or from AR version C4.25 the configuration up to 256kB remanent datas is possible.
Note: This upgrade needs at least the version L4.10 or C4.25!
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59837_0.pci(6), 1\59837a0.epl(129)

Version 1.0.2.0:

ID: 470685
New FPGA version V6
nvSRAM bug fix for unaligned memory access.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 470700
Reduced X2X susceptibility to disturbances
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\59837_0.pci(6), 1\59837a0.epl(128)

Version 1.0.1.0:

ID: 459245
Cycle time for X2X Bus adepted
The minmal cycle time for the X2X Bus is 400µs.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\59837_0.pci(4), 1\59837a0.epl(128)

Version 1.0.0.0:

ID:457415
Support for 5ACCIF01.FPCC-000

The 5ACCIF01.FPCC-000 interface card is supported beginning with Automation Studio 4.1.4.x and Automation Runtime J4.10.
The 5ACCIF01.FPCC-000 interface card is supported beginning with Automation Studio 4.2.5.x and Automation Runtime A4.25.

Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\59837_0.pci(4), 1\59837a0.epl(128)
Loading
Back to list

Please choose country and language

B&R Logo