DWL@DWL10000492865
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.2.0.0 | * | 07/28/2026 | 528 KB | EXE | AS4_HW_5ACCIF01.FSS0-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FSS0-000) Revision information 5ACCIF01.FSS0-000 Version 2.2.0.0: ID: AQAJ-12537 Following changes: - Support for the APC2300/PPC2300 product series starting with AS6.5/AR6.7. - The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.1.1.0: ID: 751745 Configurable module supervision of the xPC2100/xPC2200 IF option The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IFoption the APC/PPC isstarting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.1.0.0: ID: 647800 Preparation to support the Automation PC 2200 and the Panel PC 2200 Support of the 5ACCIF01.FSS0-000 on xPC2200 starting with Automation Runtime B4.63. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed:No Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 539970 Support for 5ACCIF01.FSS0-000 The 5ACCIF01.FSS0-000 interface card is supported beginning with AutomationStudio 4.1.5.x. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.1.1.0 | * | 06/10/2022 | 212 KB | EXE | AS4_HW_5ACCIF01.FSS0-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FSS0-000) Revision information 5ACCIF01.FSS0-000 Version 2.1.1.0: ID: 751745 Configurable module supervision of the xPC2100/xPC2200 IF option The supervision of the xPC2100/xPC2200 IF option can now be configured. In case of a missconfiguration or missing xPC2100/xPC2200 IF option the APC/PPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.1.0.0: ID: 647800 Preparation to support the Automation PC 2200 and the Panel PC 2200 Support of the 5ACCIF01.FSS0-000 on xPC2200 starting with Automation Runtime B4.63. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 539970 Support for 5ACCIF01.FSS0-000 The 5ACCIF01.FSS0-000 interface card is supported beginning with AutomationStudio 4.1.5.x. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.1.0.0 | * | 09/20/2019 | 208 KB | EXE | AS4_HW_5ACCIF01.FSS0-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FSS0-000) Revision information 5ACCIF01.FSS0-000 Version 2.1.0.0: ID: 647800 Preparation to support the Automation PC 2200 and the Panel PC 2200 Support of the 5ACCIF01.FSS0-000 on xPC2200 starting with Automation Runtime B4.63. Channel description changed: No Configuration description changed: Yes Firmware changed: No Version 2.0.0.0: ID: Preperation to support the B&R Hypervisor The B&R Hypervisor is supported with Automation Studio version V4.4. Channel description changed: No Configuration description changed: No Firmware changed: No Version 1.0.0.0: ID: 539970 Support for 5ACCIF01.FSS0-000 The 5ACCIF01.FSS0-000 interface card is supported beginning with AutomationStudio 4.1.5.x. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.0.0 | * | 07/12/2017 | 206 KB | EXE | AS4_HW_5ACCIF01.FSS0-000.exe | |
| Description |
V4.1 HW Upgrade (5ACCIF01.FSS0-000) Revision information 5ACCIF01.FSS0-000 Version 1.0.0.0: ID: 539970 Support for 5ACCIF01.FSS0-000 The 5ACCIF01.FSS0-000 interface card is supported beginning with AutomationStudio 4.1.5.x. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes |
|||||