DWL@DWL10000317562

Version Language
Operating System
Date
Size
Type Download
1.9.0.0 * 07/30/2025 913 KB EXE AS4_HW_X20PS9400.exe
Description V4.0 HW Upgrade (X20PS9400)

Revision information X20PS9400

Version 1.9.0.0:

ID: TDYD-8924
The current limit values have been standardized on the HW variants.
The warning LED is activated from 1.5 A.
From 2.3 A, the error bit and the error LED are set.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(140), 1\8076_11.fw(140), 1\8076_21.fw(241), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.8.0.0:

ID: 740450
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(140), 1\8076_11.fw(140), 1\8076_21.fw(210), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.7.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.0.0:

ID: 713620
Firmware optimization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(140), 1\8076_11.fw(140), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.5.0.0:

ID: 709560
Firmware optimization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 712400
Support of new HardwareVariant 11
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\8076_10.fw(130), 1\8076_11.fw(130), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.4.0.0:

ID: 698220
X2X optimization for fast cycletime
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 701430
New data sheet V3.17
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_10.fw(120), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 618980
New data sheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 653860
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(104), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.3:

ID: 419800
Adjustment AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.2:

ID: 394520
Replaced firmware file
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 408175
documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.1:

ID: 232020
Documentation updated
Documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.2.0:

ID: 255405
Error correction in channel description
Adverse settings in the AS I/Oconfiguration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.1.0:

ID:227915
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.8.0.0 * 01/20/2022 641 KB EXE AS4_HW_X20PS9400.exe
Description V4.0 HW Upgrade (X20PS9400)

Revision information X20PS9400

Version 1.8.0.0:

ID: 740450
Support new HW variant 21
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(140), 1\8076_11.fw(140), 1\8076_21.fw(210), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.7.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.0.0:

ID: 713620 / Support ID: 400342591
Firmware optimization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(140),1\8076_11.fw(140), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.5.0.0:

ID: 709560 / Support ID: 400338915
Firmware optimization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 712400
Support of new HardwareVariant11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(130), 1\8076_11.fw(130), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.4.0.0:

ID: 698220
X2X optimization for fast cycletime
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 701430
New data sheet V3.17
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_10.fw(120), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 618980
New data sheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 653860
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(104), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.3:

ID: 419800
Adjustment AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.2:

ID: 394520
Replaced firmware file
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 408175
documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.1:

ID: 232020 / Support ID: 400045908
Documentation updated
Documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.2.0:

ID: 255405 / Support ID: 400061307
Error correction in channel description
Adverse settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.1.0:

ID: 227915
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.7.0.0 * 07/23/2021 633 KB EXE AS4_HW_X20PS9400.exe
Description V4.0 HW Upgrade (X20PS9400)

Revision information X20PS9400

Version 1.7.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.0.0:

ID: 713620 / Support ID: 400342591
Firmware optimization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(140), 1\8076_11.fw(140), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.5.0.0:

ID: 709560 / Support ID: 400338915
Firmware optimization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 712400
Supportof new HardwareVariant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(130), 1\8076_11.fw(130), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.4.0.0:

ID: 698220
X2X optimization for fast cycletime
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 701430
New data sheet V3.17
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_10.fw(120), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 618980
New data sheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 653860
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(104), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.3:

ID: 419800
Adjustment AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.2:

ID: 394520
Replaced firmware file
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 408175
documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.1:

ID: 232020 / Support ID: 400045908
Documentation updated
Documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.2.0:

ID: 255405 / Support ID: 400061307
Error correction in channel description
Adverse settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.1.0:

ID: 227915
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.6.0.0 * 01/29/2021 627 KB EXE AS4_HW_X20PS9400.exe
Description V4.0 HW Upgrade (X20PS9400)

Revision information X20PS9400

Version 1.6.0.0:

ID: 713620 / Support ID: 400342591
Firmware optimization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(140), 1\8076_11.fw(140), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.5.0.0:

ID: 709560 / Support ID: 400338915
Firmware optimization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 712400
Support of new HardwareVariant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(130), 1\8076_11.fw(130), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.4.0.0:

ID: 698220
X2X optimization for fast cycletime
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 701430
New data sheet V3.17
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_10.fw(120), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 618980
New data sheet V3.16
Channel description changed: No
Configuration description changed:No
Firmware changed: No

ID: 653860
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(104), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.3:

ID: 419800
Adjustment AS4
Channel description changed: No
Configuration descriptionchanged: Yes
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.2:

ID: 394520
Replaced firmwarefile
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 408175
documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.1:

ID: 232020 / Support ID: 400045908
Documentation updated
Documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.2.0:

ID: 255405 / Support ID: 400061307
Error correction in channel description
Adverse settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.1.0:

ID: 227915
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 12/17/2020 627 KB EXE AS4_HW_X20PS9400.exe
Description V4.0 HW Upgrade (X20PS9400)

Revision information X20PS9400

Version 1.5.0.0:

ID: 709560 / Support ID: 400338915
Firmware optimization
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 712400
Support of new HardwareVariant 11
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(130),1\8076_11.fw(130), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.4.0.0:

ID: 698220
X2X optimization for fast cycletime
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 701430
New data sheet V3.17
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_10.fw(120), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 618980
New data sheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 653860
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(104), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.3:

ID: 419800
Adjustment AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.2:

ID: 394520
Replaced firmware file
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 408175
documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.1:

ID: 232020 / Support ID: 400045908
Documentation updated
Documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.2.0:

ID: 255405 / Support ID: 400061307
Error correction in channel description
Adverse settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.1.0:

ID: 227915
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 09/18/2020 618 KB EXE AS4_HW_X20PS9400.exe
Description V4.0 HW Upgrade (X20PS9400)

Revision information X20PS9400

Version 1.4.0.0:

ID: 698220
X2X optimization for fast cycletime
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 701430
New data sheet V3.17
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_10.fw(120), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 618980
New data sheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 653860
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(104), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.3:

ID: 419800
Adjustment AS4
Channel description changed:No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.2:

ID: 394520
Replaced firmware file
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 408175
documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.1:

ID: 232020 / Support ID: 400045908
Documentation updated
Documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.2.0:

ID: 255405 / Support ID: 400061307
Error correction in channel description
Adverse settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.1.0:

ID: 227915
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus currentand Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 10/25/2019 616 KB EXE AS4_HW_X20PS9400.exe
Description V4.0 HW Upgrade (X20PS9400)

Revision information X20PS9400

Version 1.3.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.2.0.0:

ID: 618980
New datasheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 653860
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(104),1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.3:

ID: 419800
Adjustment AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.2:

ID: 394520
Replaced firmware file
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 408175
documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.1:

ID: 232020 / Support ID: 400045908
Documentation updated
Documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.2.0:

ID: 255405 / Support ID: 400061307
Error correction in channel description
Adverse settings in the AS I/O configuration may cause anerror on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.1.0:

ID: 227915
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 10/01/2019 616 KB EXE AS4_HW_X20PS9400.exe
Description V4.0 HW Upgrade (X20PS9400)

Revision information X20PS9400

Version 1.2.0.0:

ID: 618980
New data sheet V3.16
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 653860
Support hardware variant 10
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\8076_10.fw(104), 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.3:

ID: 419800
Adjustment AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.2:

ID: 394520
Replaced firmware file
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 408175
documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.1:

ID: 232020 / Support ID: 400045908
Documentation updated
Documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.2.0:

ID: 255405 / Support ID: 400061307
Error correction in channel description
Adverse settings in the AS I/O configuration may cause an error on X2X
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.1.0:

ID: 227915
Extension in IO-Mapping for SG3 CanIO
Datapoints for Bus current and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.0.2.3 * 03/09/2015 595 KB EXE AS4_HW_X20PS9400.exe
Description V4.0 HW Upgrade (X20PS9400)

Revision information X20PS9400

Version 1.0.2.3:

ID: 419800
Adjustment AS4
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.2:

ID: 394520
Replaced firmware file
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 408175
documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(816)

Version 1.0.2.1:

ID: 232020 / Support ID: 400045908
Documentation updated
Documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.2.0:

ID: 255405 / Support ID: 400061307
Error correction in channel description
Adverse settings in the ASI/O configuration may cause an error on X2X
Channel description changed:Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.1.0:

ID: 227915
Extension in IO-Mapping for SG3 CanIO
Datapoints for Buscurrent and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)
Version Language
Operating System
Date
Size
Type Download
1.0.2.1 * 04/11/2019 597 KB EXE AS4_HW_X20PS9400.exe
Description V4.0 HW Upgrade (X20PS9400)

Revision information X20PS9400

Version 1.0.2.1:

ID: 232020 / Support ID: 400045908
Documentation updated
Documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.2.0:

ID: 255405 / Support ID: 400061307
Error correction in channel description
Adverse settings in the ASI/O configuration may cause an error on X2X
Channel description changed:Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)

Version 1.0.1.0:

ID: 227915
Extension in IO-Mapping for SG3 CanIO
Datapoints for Buscurrent and Bus voltage added
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\8076_5.fw(768), 1\8076_6.fw(784)
Loading
Back to list

Please choose country and language

B&R Logo