DWL@DWL10000289213

Version Language
Operating System
Date
Size
Type Download
1.6.0.0 * 05/07/2026 3 MB EXE AS4_HW_X20MM4456.exe
Description V4.0 HW Upgrade (X20MM4456)

Revision information X20MM4456

Version 1.6.0.0:

ID: TDYD-11261
New hardware variant and improved boot behavior
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(201), 1\41335_4.fw(201)

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.1.0:

ID: 641780
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(102)

Version 1.3.0.0:

ID: 626760
New mode for digital hydraulics
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(102)

Version 1.2.0.0:

ID: 618055
support for hardware 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 618060
Module documentation revised
Data sheet V2.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(11)

Version 1.1.5.0:

ID: 512360
Module documentation revised
Data sheet V2.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.4.0:

ID: 480555
Module documentationrevised
Data sheet V2.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.3.0:

ID: 449615
help file renewed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.2.0:

ID: 269855
Module inserted in the chapter overview of help.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 322100
Support for eplan
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.0.0:

ID: 256020
Support for operation with bus coupler
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 257370
The incremental counters of X20MM4456 can be reset
The 4 incremental counters of X20MM4456 can be reset individually and synchronously to "0"
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.0.2.2:

ID: 245845
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.1:

ID: 243200
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.0:

ID: 233790
Dither function works now also at lower frequencys and lower PWMduration without problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.1.0:

ID: 204675
At modules with revision <=A6 the offset from the current measurement was corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(7), 1\41335_2.fw(8)
Version Language
Operating System
Date
Size
Type Download
1.5.0.0 * 07/23/2021 2 MB EXE AS4_HW_X20MM4456.exe
Description V4.0 HW Upgrade (X20MM4456)

Revision information X20MM4456

Version 1.5.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.1.0:

ID: 641780
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(102)

Version 1.3.0.0:

ID: 626760
New mode fordigital hydraulics
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(102)

Version 1.2.0.0:

ID:618055
support for hardware 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 618060
Module documentation revised
Data sheet V2.11
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(11)

Version 1.1.5.0:

ID: 512360
Module documentation revised
Data sheet V2.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.4.0:

ID: 480555
Module documentation revised
Data sheet V2.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.3.0:

ID: 449615
help file renewed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware:1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.2.0:

ID: 269855
Module inserted in the chapter overview of help.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 322100
Support for eplan
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.0.0:

ID: 256020 / Support ID: 400057091
Support for operation with bus coupler
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 257370 / Support ID: 400064834
The incremental counters of X20MM4456 can be reset
The 4 incremental counters of X20MM4456 can be reset individually and synchronously to "0"
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.0.2.2:

ID: 245845
Customer-specific expansion ofhardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.1:

ID: 243200
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.0:

ID: 233790
Dither function works now also at lower frequencys and lower PWM duration without problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.1.0:

ID: 204675
At modules with revision <=A6 the offset from the current measurement was corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(7), 1\41335_2.fw(8)
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 10/25/2019 2 MB EXE AS4_HW_X20MM4456.exe
Description V4.0 HW Upgrade (X20MM4456)

Revision information X20MM4456

Version 1.4.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.3.1.0:

ID: 641780
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(102)

Version 1.3.0.0:

ID: 626760
New mode for digital hydraulics
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(102)

Version 1.2.0.0:

ID: 618055
support for hardware3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 618060
Module documentation revised
Data sheet V2.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(11)

Version 1.1.5.0:

ID: 512360
Module documentation revised
Data sheet V2.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.4.0:

ID: 480555
Module documentation revised
Data sheet V2.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.3.0:

ID: 449615
help file renewed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.2.0:

ID: 269855
Module inserted in the chapter overview of help.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No

ID: 322100
Support for eplan
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.0.0:

ID: 256020 / Support ID: 400057091
Support for operation with bus coupler
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 257370 / Support ID: 400064834
The incremental counters ofX20MM4456 can be reset
The 4 incremental counters of X20MM4456 can be reset individually and synchronously to "0"
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.0.2.2:

ID: 245845
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version ofthe FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.1:

ID: 243200
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.0:

ID: 233790
Dither function works now also atlower frequencys and lower PWM duration without problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.1.0:

ID: 204675
At modules with revision <=A6 the offset from the current measurement was corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(7), 1\41335_2.fw(8)
Version Language
Operating System
Date
Size
Type Download
1.3.1.0 * 08/02/2019 2 MB EXE AS4_HW_X20MM4456.exe
Description V4.0 HW Upgrade (X20MM4456)

Revision information X20MM4456

Version 1.3.1.0:

ID: 641780
Module documentation revised
Data sheet V2.21
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(102)

Version 1.3.0.0:

ID: 626760
New mode for digital hydraulics
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware:1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(102)

Version 1.2.0.0:

ID: 618055
support for hardware 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 618060
Module documentation revised
Data sheet V2.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(11)

Version 1.1.5.0:

ID: 512360
Module documentation revised
Data sheet V2.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.4.0:

ID: 480555
Module documentation revised
Data sheet V2.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.3.0:

ID: 449615
help file renewed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.2.0:

ID: 269855
Module inserted in the chapter overview of help.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 322100
Support for eplan
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.0.0:

ID: 256020 / Support ID: 400057091
Support for operationwith bus coupler
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 257370 / Support ID: 400064834
The incremental counters of X20MM4456 can be reset
The4 incremental counters of X20MM4456 can be reset individually and synchronously to "0"
Channel description changed: Yes
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.0.2.2:

ID: 245845
Customer-specificexpansion of hardware description file
This upgrade has no impact on theAutomation Studio and the standard versionof the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.1:

ID: 243200
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.0:

ID:233790
Dither function works now also at lower frequencys and lower PWM duration without problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.1.0:

ID: 204675
At modules with revision <=A6 the offset from the current measurement was corrected
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\41335_1.fw(7), 1\41335_2.fw(8)
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 02/13/2019 2 MB EXE AS4_HW_X20MM4456.exe
Description V4.0 HW Upgrade (X20MM4456)

Revision information X20MM4456

Version 1.3.0.0:

ID: 626760
New mode for digital hydraulics
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(102)

Version 1.2.0.0:

ID: 618055
support for hardware 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 618060
Module documentation revised
Data sheet V2.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(11)

Version 1.1.5.0:

ID: 512360
Module documentation revised
Data sheet V2.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.4.0:

ID: 480555
Module documentation revised
Data sheet V2.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.3.0:

ID: 449615
help file renewed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.2.0:

ID: 269855
Module inserted in the chapter overview of help.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 322100
Support for eplan
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.0.0:

ID: 256020 / Support ID:400057091
Support for operation with bus coupler
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 257370 / Support ID: 400064834
The incremental counters of X20MM4456 can be reset
The 4 incremental counters of X20MM4456 can be reset individually and synchronously to "0"
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.0.2.2:

ID: 245845
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.1:

ID: 243200
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.0:

ID: 233790
Dither function works now also at lower frequencys and lower PWM duration without problems
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.1.0:

ID: 204675
At modules with revision <=A6 the offset fromthe current measurement was corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(7), 1\41335_2.fw(8)
Version Language
Operating System
Date
Size
Type Download
1.2.0.0 * 10/25/2018 2 MB EXE AS4_HW_X20MM4456.exe
Description V4.0 HW Upgrade (X20MM4456)

Revision information X20MM4456

Version 1.2.0.0:

ID: 618055
support for hardware 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 618060
Module documentation revised
Data sheet V2.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10), 1\41335_3.fw(11)

Version 1.1.5.0:

ID: 512360
Module documentation revised
Data sheet V2.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.4.0:

ID: 480555
Module documentation revised
Data sheet V2.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.3.0:

ID: 449615
help file renewed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.2.0:

ID: 269855
Module inserted in the chapter overview of help.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 322100
Support for eplan
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.0.0:

ID: 256020 / Support ID: 400057091
Support for operation with bus coupler
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 257370 / Support ID: 400064834
The incremental counters of X20MM4456 can be reset
The 4 incremental counters of X20MM4456 can be reset individually andsynchronously to "0"
Channel description changed: Yes
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.0.2.2:

ID: 245845
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed:No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.1:

ID: 243200
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.0:

ID: 233790
Dither function works now also at lower frequencys and lower PWM duration without problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.1.0:

ID: 204675
At modules with revision <=A6 the offset from the current measurement was corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(7), 1\41335_2.fw(8)
Version Language
Operating System
Date
Size
Type Download
1.1.5.0 * 12/19/2016 2 MB EXE AS4_HW_X20MM4456.exe
Description V4.0 HW Upgrade (X20MM4456)

Revision information X20MM4456

Version 1.1.5.0:

ID: 512360
Module documentation revised
Data sheet V2.10
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.4.0:

ID: 480555
Module documentation revised
Data sheet V2.03
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.3.0:

ID: 449615
help file renewed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.2.0:

ID: 269855
Module inserted in the chapter overview of help.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 322100
Support for eplan
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.1.0.0:

ID: 256020/ Support ID: 400057091
Support for operation with bus coupler
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 257370 / Support ID: 400064834
The incremental counters of X20MM4456 can be reset
The 4 incremental counters of X20MM4456 can be reset individually and synchronously to "0"
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(10), 1\41335_2.fw(10)

Version 1.0.2.2:

ID: 245845
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.1:

ID: 243200
Customer-specific expansion of hardware description file
This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.2.0:

ID: 233790
Dither function works now also at lower frequencys and lower PWM duration without problems
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(9), 1\41335_2.fw(9)

Version 1.0.1.0:

ID: 204675
At modules with revision <=A6 the offset from the current measurement was corrected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\41335_1.fw(7), 1\41335_2.fw(8)
Loading
Back to list

Please choose country and language

B&R Logo