V4.0 HW Upgrade (5AP93D.185B-B62)

DWL@DWL10000377628

Version Language
Operating System
Date
Size
Type Download
2.2.0.0 * 11/13/2026 575 KB EXE AS4_HW_5AP93D.185B-B62.exe
Description V4.0 HW Upgrade (5AP93D.185B-B62)

Revision information 5AP93D.185B-B62

Version 2.2.0.0:

ID: GZLW-11379
Modification
Support for the APC2300/PPC2300 product series starting with AS6.5/AR6.7.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.1.1:

ID: QCAS-3535
CVE-2025-43715: Installer is vulnerable to local privilege escalation
The installation system NSISused by B&R can allow local attackers to escalate their privileges.
CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 2.0.1.0:

ID: GZLW-10243
Modification
Configuration changes in case that the Panel is used as Panel PC in Terminal mode.

Extensions Hypervisor fromAR A4.81
USB allocation between GPOS and RTOS also possible on the Automation Panel.This requires that the appropriate hardware upgrades are used forall components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP9x3 are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
xPC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP9x3 panels: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0

Module supervision of the Automation Panels from AR A4.81 on theAutomationPC:
The supervision at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usage asdisplay unit of aAutomation PC is activ from Automation Runtime version A4.81. In case of amissconfiguration or missing display unit the Panel PC/AutomationPC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.


Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.4.0.1:

ID: 679845
Support of PPC22xx
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.4.0.0:

ID: 679845
Support of PPC21xx
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 583905
Support of AS 4.0
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Version Language
Operating System
Date
Size
Type Download
2.1.0.0 * 08/04/2023 575 KB EXE AS4_HW_5AP93D.185B-B62.exe
Description V4.0 HW Upgrade (5AP93D.185B-B62)

Revision information 5AP93D.185B-B62

Version 2.1.0.0:

ID: 774005
Configuration changes in case that the Panel is used as Panel PC in Terminal mode.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.0.0.0:

ID: 707965
Extensions
Extensions Hypervisor from AR A4.81:
USB allocation between GPOS and RTOS also possible on the Automation Panel. This requires that the appropriate hardware upgrades are used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP1000 are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000: V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
xPC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP1000 panels: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0

Module supervision of the Automation Panels from AR A4.81 on the Automation PC:
The supervision at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usage as display unit of a Automation PC is activ from Automation Runtime version A4.81. In case of amissconfiguration or missing display unit the Panel PC/Automation PC is startingup in the service mode. This behavior can be configured via the configurationof the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No

Version 1.4.0.0:

ID: 659990
Support Panel PC2200
Now also a PPC2200 can be used.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 552555
Bugfix for the module supervision
The supervision of the 5AP9xx.xxxx-B62 at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552720
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an errormessage is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.0.0:

ID: 525485
Bugfix Parent mechanism
from Version
AR U4.06 (AS 4.0)
AR H4.09 (AS 4.1)
AR O4.10 (AS 4.1)
AR D4.26 (AS 4.2)
AR B4.33 (AS 4.3)

- New datasheet V1.20
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 437935
Support of AS 4
Channel description changed: Yes
Configuration description changed:Yes
Firmware changed: Yes
Version Language
Operating System
Date
Size
Type Download
2.0.0.0 * 11/09/2020 255 KB EXE AS4_HW_5AP93D.185B-B62.exe
Description V4.0 HW Upgrade (5AP93D.185B-B62)

Revision information 5AP93D.185B-B62

Version 2.0.0.0:

ID: 707965
Extensions
Extensions Hypervisor from AR A4.81:
USB allocation between GPOS and RTOS also possibleon the Automation Panel. This requires that the appropriate hardware upgradesare used for all components (APC/PPC, AP, SDLx Receiver, SDLx Transmitter).
Starting with AS 4.8 following HWX upgrades (or newer) for AP1000 are recommended, mixed operation of the current and older HWX upgrades is not recommended:
APC910 system unit: V2.1.0.0
5PC900.TS17-xx: V2.1.0.0
5AC901.LSD3-00: V2.0.0.0
5AC901.LSD4-00: V2.0.0.0
xPC2100 system unit: V2.1.0.0
xPC2200 system unit: V2.0.0.0
5ACCLI01.SDL0-000:V2.0.0.0
5ACCLI01.SDL3-000: V2.0.0.0
5ACCLI03.SDL4-000: V2.0.0.0
xPC3100 system unit: V2.1.0.0
5ACCLI02.SD40-000: V2.0.0.0
AP1000 panels: V2.0.0.0
5DLSDL.1001-00: V2.0.0.0
5DLSD3.1001-00: V2.0.0.0
5DLSD4.1001-00: V2.0.0.0

Module supervision of the Automation Panels from AR A4.81 on the Automation PC:
The supervision at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34. The supervision at the usage as display unit of a Automation PC is activ from Automation Runtime version A4.81. In case of a missconfiguration or missing display unit the Panel PC/Automation PC is starting up in the service mode. This behavior can be configured via the configuration of the supervised option, the default is supervised = on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.4.0.0:

ID: 659990
Support Panel PC2200
Now also a PPC2200 can be used.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 552555
Bugfix for the module supervision
The supervision of the 5AP9xx.xxxx-B62 at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552720
Check of station number andINA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.0.0:

ID: 525485
Bugfix Parent mechanism
from Version
AR U4.06 (AS 4.0)
AR H4.09 (AS 4.1)
AR O4.10 (AS 4.1)
AR D4.26 (AS 4.2)
AR B4.33 (AS 4.3)

- New datasheet V1.20
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 437935
Support of AS 4
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Version Language
Operating System
Date
Size
Type Download
1.4.0.0 * 01/27/2020 255 KB EXE AS4_HW_5AP93D.185B-B62.exe
Description V4.0 HW Upgrade (5AP93D.185B-B62)

Revision information 5AP93D.185B-B62

Version 1.4.0.0:

ID: 659990
Support Panel PC2200
Now also a PPC2200 can be used.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.3.0.0:

ID: 552555
Bugfix for the module supervision
The supervision of the 5AP9xx.xxxx-B62 at the usage as display unit of a Panel PC is activ from Automation Runtime version C4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 552720
Check of station number and INA Node number in terminal mode
The station number and the INA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.0.0:

ID: 525485
Bugfix Parent mechanism
from Version
ARU4.06 (AS 4.0)
AR H4.09 (AS 4.1)
AR O4.10 (AS 4.1)
AR D4.26 (AS 4.2)
AR B4.33 (AS 4.3)

- New datasheet V1.20
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 437935
Support of AS 4
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Version Language
Operating System
Date
Size
Type Download
1.3.0.0 * 09/01/2017 7 MB EXE AS4_HW_5AP93D.185B-B62.exe
Description V4.0 HW Upgrade (5AP93D.185B-B62)

Revision information 5AP93D.185B-B62

Version 1.3.0.0:

ID: 552555
Bugfix for the module supervision
The supervision of the 5AP9xx.xxxx-B62 at the usage as display unit of a Panel PC is activ from Automation Runtime version D4.34 on. In case of a missconfiguration of the display unit the Panel PC is starting up in the service mode.
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: No

ID: 552720
Check of station number and INA Node number in terminal mode
The station number and theINA node number must be identical in terminal mode. If this is not the case, an error message is outputted by Automation Studio.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.1.0.0:

ID: 525485
Bugfix Parent mechanism
from Version
AR U4.06 (AS 4.0)
AR H4.09 (AS 4.1)
AR O4.10 (AS 4.1)
AR D4.26 (AS 4.2)
AR B4.33 (AS 4.3)

- New datasheet V1.20
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 1.0.0.0:

ID: 437935
Supportof AS 4
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Loading
Back to list

Please choose country and language

B&R Logo