DWL@DWL10000354474
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.2.0.2 | * | 05/21/2026 | 333 KB | EXE | AS4_DT_8LSA44.EA060D200-3.exe | |
| Description | V4.0 DT Upgrade (8LSA44.EA060D200-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.1 | * | 05/13/2024 | 609 KB | EXE | AS4_DT_8LSA44.EA060D200-3.exe | |
| Description | V4.0 DT Upgrade (8LSA44.EA060D200-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.0 | * | 10/05/2020 | 299 KB | EXE | AS4_DT_8LSA44.EA060D200-3.exe | |
| Description | V4.0 DT Upgrade (8LSA44.EA060D200-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.9.37 | * | 12/14/2018 | 322 KB | EXE | AS4_DT_8LSA44.EA060D200-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA44.EA060D200-3) Revision C7 New brake type |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.8.37 | * | 09/19/2017 | 322 KB | EXE | AS4_DT_8LSA44.EA060D200-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA44.EA060D200-3) Revision C7 New brake type |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.4.34 | * | 12/10/2015 | 319 KB | EXE | AS4_DT_8LSA44.EA060D200-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA44.EA060D200-3) Revision C4 für 8L Motoren |
|||||