DWL@DWL10000757615
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| V1.7.1 | * | 03/13/2026 | 57 MB | ZIP | X20BC008T_FIRMWARE_V1.7.1.zip | |
| Description |
Firmwareupgrade X20BC008T Version 1.7.1 Improvements • Problem with PTP time synchronization resolved New • Support of OpcUaFx TP 6.6 • Support of additional IO-Modules Version 1.6.3 Improvements • Improved Real-time behavior of OPC UA PubSub New • Support of additional IO-Modules Version 1.4.6 New • OPC UA interface for port based MSTP BPDU filtering • Support of additional IO-Modules • Integrated FlatStream support for IO-Modules • Integrated X2X Multiplexing support for IO-Modules • Support for PubSubConfiguration2DataType in PubSub configuration file Version 1.3.1 First version |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| V1.6.3 | * | 08/04/2025 | 55 MB | ZIP | X20BC008T_FIRMWARE_V1.6.3.zip | |
| Description |
Firmwareupgrade X20BC008T Version 1.6.3 Improvements • Improved Real-time behavior of OPC UA PubSub New • Support of additional IO-Modules Version 1.4.6 New • OPC UA interface for port based MSTP BPDU filtering • Support of additional IO-Modules • Integrated FlatStream support for IO-Modules • Integrated X2X Multiplexing support for IO-Modules • Support for PubSubConfiguration2DataType in PubSub configuration file Version 1.3.1 First version |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| V1.4.6 | * | 07/22/2024 | 69 MB | ZIP | X20BC008T_FIRMWARE_V1.4.6.zip | |
| Description |
Firmwareupgrade X20BC008T Version 1.4.6 New • OPC UA interface for port based MSTP BPDU filtering • Support of additional IO-Modules • Integrated FlatStream support for IO-Modules • Integrated X2X Multiplexing support for IO-Modules • Support for PubSubConfiguration2DataType in PubSub configuration file Version 1.3.1 First version |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| V1.3.1 | * | 06/01/2023 | 63 MB | ZIP | X20BC008T_FIRMWARE_V1.3.1.zip | |
| Description |
Firmwareupgrade X20BC008T Version 1.3.1 First version |
|||||