Short description
| I/O module | 1 stepper motor output and 4 digital inputs |
General information
| B&R ID code | 0xFAD3 |
| Status indicators | - |
| Diagnostics | |
| Module run/error | Yes, using software |
| Supply voltage monitoring | Yes, using software |
| Power consumption | |
| Bus | Max. 0.1 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
Motor bridge - Power unit
| Quantity | 1 |
| Type | 2-phase bipolar stepper motor (full bridge) |
| Nominal voltage | 48 VDC |
| Nominal current | 4 A |
| Max. current/motor | 8 A |
| Step resolution | 256 microsteps per full step |
Digital inputs
| Quantity | 4 |
| Input voltage | 24 VDC |
| Input current at 24 VDC | 5.3 mA |
| Input circuit | Sink |
| Input filter | |
| Hardware | <4 µs |
| Software | - |
| Input resistance | 4.5 kΩ |
| Switching threshold | |
| Low | <5 VDC |
| High | >10 VDC |
ABR incremental encoder
| Quantity | 1 |
| Encoder inputs | 24 V, asymmetrical |
| Counter size | 16-bit |
| Input frequency | Max. 50 kHz |
| Evaluation | 4x |
Electrical properties
| Electrical isolation | No |
Ambient conditions
Mechanical properties
| Dimensions | |
| Width | 47 mm |
| Length | 95 mm |
Material number:
X90SM546.01-00Description:
X90 stepper motor module, with current reduction function, module power supply 15 to 60 VDC, 1 motor connection, 4 A continuous current, 8 A peak current, 4 digital inputs, NetTime function
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.7 HW Upgrade (X90SM546.01-00) | EXE / 1 MB |
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Industrial sector X90 | PDF / 163 KB | |
| EU Declaration Mobile machinery X90 | PDF / 146 KB | |
| UK Declaration Industrial sector X90 | PDF / 110 KB | |
| UN ECE-R10 | PDF / 382 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X90SM546.01-00 | PDF / 1 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| Makro-/Artikeldaten 4.0.3 (X90SM546.01-00) | EXE / 910 KB | |
| X90 EPLAN P8 from V2.4 | EXE / 69 MB |