General information
B&R ID code 0x28B5
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
Display
Type TFT color
Diagonal 15.6"
Colors 16.7 million
Resolution FHD, 1920 x 1080 pixels
Contrast 800:1
Viewing angles
Horizontal Direction R = 85° / Direction L = 85°
Vertical Direction U = 85° / Direction D = 85°
Backlight
Type LED
Brightness (dimmable) 40 to 450 cd/m²
Half-brightness time 50,000 h
Touch screen
Technology Projected capacitive touch (PCT)
Transmittance Approx. 88%
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 Front: IP65
Back: IP20 (only with installed link module or installed system unit)
Degree of protection per UL 50 Front: Type 4X indoor use only
Mechanical properties
Front
Frame Aluminum, coated
Design Black
Gasket 3 mm fixed gasket
Dimensions
Width 414 mm
Height 258.5 mm
Weight 3900 g
Material number:
5AP1130.156C-001
Description:
Automation Panel 15.6" Full HD TFT - 1920 x 1080 pixels (16:9) - Multi-touch (projected capacitive) - Control cabinet installation - Landscape format - Optical bonding - For PPC900/PPC2100/PPC3x00/PPC2200 - For link modules
Automation Studio HW Upgrades Version (Date) Download
V4.6 HW Upgrade (5AP1130.156C-001) EXE / 526 KB
V6.0 HW Upgrade (5AP1130.156C-001) EXE / 541 KB
Documentation Version (Date) Download
Data sheet 5AP1130.156C-001 PDF / 125 KB
KCF Editor User's manual PDF / 320 KB
Key Editor help ZIP / 8 MB
Panel PC 2200 Panel mount devices User's manual PDF / 21 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Panel PC 3200 User's Manual PDF / 18 MB
M-CAD (Mechan. Templates) Version (Date) Download
2D/3D Datei STEP/DXF 5AP1130.156C-001 ZIP / 3 MB
Tools / Utilities / Examples Version (Date) Download
KCF Editor ZIP / 25 MB
Key Editor ZIP / 46 MB

Please choose country and language

B&R Logo