Short description
| Accessories | POWERLINK/Ethernet connection cable RJ45 to RJ45, 1.5 m |
General information
| Durability |
Flame-retardant per IEC 60332-3-24 RoHS 2011/65/EU |
| Type | Connection cable |
| Cable cross section | |
| AWG | 4x 2x 26 AWG |
| mm² | 4x 2x 0.16 mm² |
Cable construction
| Inner jacket | Halogen-free, flame-retardant |
| Outer jacket | |
| Material | PVC |
| Color | Black (RAL 9005) |
| Wires | |
| Wire insulation | Polyethylene (PE) |
| Wire colors | Blue-white, blue, orange-white, orange, green-white, green, brown-white, brown |
| Shield | Overlapping aluminum-clad foil, tinned copper braiding, ≥85% coverage |
| Type | Tinned copper strand 26/7 AWG |
| Stranding |
Pair stranding - 4 pairs Blue-white with blue, orange-white with orange, green-white with green, brown-white with brown |
Electrical properties
| Operating voltage | Max. 125 V |
| Test voltage | |
| Wire - Wire | 1000 V |
| Wire - Shield | 1000 V |
| Conductor resistance | ≤145 Ω/km at 20°C |
| Transfer properties | Category 5e / Class D up to 100 MHz per ISO/IEC 11801 |
| Transfer rate | 10/100/1000 Mbit/s |
| Insulation resistance | ≥5 GΩ/km at 20°C |
Operating conditions
| Degree of protection per EN 60529 | |
| Cables | IP65 |
| RJ45 connector | IP20, only when properly connected |
Ambient conditions
| Temperature | |
| Transport | -40 to 80°C |
| Fixed installation | -40 to 80°C |
| Flexible installation | -10 to 60°C |
Mechanical properties
| Dimensions | |
| Length | 1.5 m |
| Diameter | 6.7 mm ±0.2 mm |
| Bend radius | |
| Fixed installation | ≥4x outer diameter |
| Flexible installation | ≥8x outer diameter |
| Weight | 0.058 kg/m |
Material number:
X20CA0E61.00150Description:
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1.5 m
| Certificates | Version (Date) | Download |
|---|---|---|
| E470046 UL POWERLINK cable | PDF / 61 KB | |
| E549520 UL X20 POWERLINK cable | PDF / 279 KB | |
| EU Declaration ACOPOSmicro | PDF / 201 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| X20 System User´s Manual | PDF / 49 MB |