8I0FT100.200-1

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Mains connection
Power dissipation 12.4 W
Max. nominal voltage 3x 480 VAC +10%
Nominal filter current 100 A
Max. fault current 13.9 mA
Operating conditions
Installation elevation above sea level 0 to 1000 m
Degree of protection per EN 60529 IP20
Max. relative humidity per IEC 60068-2-3 5 to 95%, non-condensing
Ambient conditions
Temperature
Operation -10 to 50°C
Storage -40 to 70°C
Mechanical properties
Dimensions
Width 120 mm
Height 340 mm
Depth 180 mm
Weight 6.5 kg
Material number:
8I0FT100.200-1
Description:
ACOPOSinverter additional EMC input filter 3-phase 100 A, supply voltage: 380 to 480 V, 50/60 Hz

Please choose country and language

B&R Logo