8BVR0220H000.100-1

General information
Cooling and mounting type Wall mounting
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E225616
Power conversion equipment
KC Yes
Mains connection
Mains input voltage 3x 220 to 3x 480 VAC ±10%
Frequency 50 / 60 Hz ±4%
Allocation to power supply module 8BVP0220HC00.000-1
8BVP0220HW00.000-1
Continuous current 22.5 Aeff
Peak current <10 s 56 Aeff
Reduction of continuous current depending on ambient temperature
Face-up mounting orientation -
Vertical mounting orientation No reduction
Reduction of continuous current at ambient temperatures starting at 40°C No reduction
Reduction of continuous current depending on installation elevation
Starting at 1000 m above sea level 1.8 Aeff per 1,000 m
Power dissipation at nominal current 130 W
Variant
U1, V1, W1 Terminals
U2, V2, W2 Terminals
Shield connection
On mains No
On device No
Terminal connection cross section
Solid core / Multiple-conductor lines 1.5 to 25 mm²
Flexible and fine-stranded wires
With wire end sleeve 1.5 to 16 mm²
Approbation data
UL/C-UL-US 18 to 4 AWG
CSA 18 to 4 AWG
Inductance 2 mH
Temperature sensor connection
Variant
T+, T- Terminals
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 0.5 to 2.5 mm²
Approbation data
UL/C-UL-US 30 to 12 AWG
CSA 26 to 12 AWG
Operating conditions
Permissible mounting orientations
Hanging vertically No
Horizontal, face up No
Standing horizontally Yes
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 III
Degree of protection per EN 60529 IP20 / IPXXB
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Width 245 mm
Height 270 mm
Depth 103 mm
Weight 15.4 kg
Material number:
8BVR0220H000.100-1
Description:
  • Connection for temperature sensor
  • Optimally suited for ACOPOSmulti 8BVP power supply modules
ACOPOSmulti regeneration choke, 22.5 A, 480 V, terminal blocks
Certificates Version (Date) Download
ACOPOSmulti KC certificates ZIP / 3 MB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) PDF / 282 KB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) PDF / 183 KB
EU Declaration Servos ACOPOSmulti PDF / 219 KB
UK Declaration Servos ACOPOSmulti PDF / 109 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 308 MB
Datasheet 8BVR0220H000.100-1 PDF / 723 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 8BVR0220H000.100-1 ZIP / 592 KB

Please choose country and language

B&R Logo