80MPH6.101S000-01

Short description
Stepper motor Stepper motor flange size 87.1 mm, length 130 mm
General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cURus E136406
Incomplete rotating machines and rotating machine parts - Component
Specific motor data
Wiring
Serial false
Parallel true
Current
Series wiring -
Parallel wiring 10 A
Resistance/Phase
Series wiring -
Parallel wiring 0.24 Ω
Inductance/Phase
Series wiring -
Parallel wiring 1.6 mH
Stall torque 9.3 Nm
Holding torque 13.6 Nm
Detent torque <420 mNm
Rotor inertia Approx. 3.92 kgcm2
General motor data
Protection class IP40
Stepping angle 1.8°
Max. surface temperature 100°C
Average period of operation between failures 20,000 hours
Cable length 300 mm
Cable cross section 22 AWG, UL 3266
Shaft type With key
Insulation class B (130°C)
Insulation resistance 100 MΩ min. 500 VDC
Dielectric resistance 1776 VAC for 1 minute
Driver supply voltage Max. 80 VDC
Ambient conditions
Temperature
Operation -20 to 40°C
Storage -30 to 85°C
Transport -30 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Max. radial load 290 N
Max. axial load 225 N
Weight 4.2 kg
Length 130 mm
Material number:
80MPH6.101S000-01
Description:
2-phase hybrid stepper motor, 87.1 mm flange, length 130 mm, 10 A parallel, 13.6 Nm holding torque, 9.3 Nm stall torque
Optional Accessories
Accessories
80XMPHXRE.W1-10 IP expansion and wiring clamp for stepper motors in the 80MPH series, IP65, 10 units per package
Automation Studio HW Upgrades Version (Date) Download
V6.0 HW Upgrade (80MPH6.101S000-01) EXE / 268 KB
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 80MPH PDF / 113 KB
EU Declaration Motors Hybrid PDF / 166 KB
UK Declaration Motors Hybrid PDF / 135 KB
Documentation Version (Date) Download
Stepper motors user's manual PDF / 49 MB

Please choose country and language

B&R Logo