5SWWI7.1634-ENG

Operating system
Target systems
Industrial PC PPC800
Chipset GM45
Edition Embedded
Architecture 64-bit
Service pack SP1
Language English
Minimum size of RAM 2 GB
Minimum size of data storage medium 16 GB
Material number:
5SWWI7.1634-ENG
Description:
Microsoft OEM Windows Embedded Standard 7 64-bit, Service Pack 1, English; for PPC800 with GM45 chipset; order CompactFlash separately (at least 16 GB)
Documentation Version (Date) Download
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo