5SWWI7.0828-MUL

Operating system
Target systems
Industrial PC APC820
Chipset 945GME Intel® Core™2 Duo
Edition Premium
Architecture 64-bit
Language Multilingual
Minimum size of RAM 1 GB
Minimum size of data storage medium 16 GB
Material number:
5SWWI7.0828-MUL
Description:
Microsoft OEM Windows Embedded Standard 7 Premium 64-bit, multilanguage; for APC820 with 945GME chipset; please order CompactFlash separately (minimum 16 GB).
Optional Accessories
Windows Embedded Standard 7
5SWWI7.1000-MUL Windows Embedded Standard 7 - 64-bit - Language Pack - DVD
Documentation Version (Date) Download
Automation PC 820 User's Manual PDF / 10 MB

Please choose country and language

B&R Logo