General information
| Initial charging duration | At least 4 hours |
| Service life | 500 charging cycles |
| Battery | |
| Variant | Lithium ion |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
Electrical properties
| Nominal voltage | 3.6 V |
| Battery current | 1950 mAh |
| Power failure bypass | Max. 15 minutes |
Ambient conditions
| Temperature | |
| Operation |
0 to 45°C (charging) -20 to 60°C (discharging) |
| Storage | -20°C to70°C (ideal temperature: 20 to25°C) |
| Transport | -20°C to70°C (ideal temperature: 20 to25°C) |
Material number:
5MPBAT.0000-00Description:
The accumulator in the Mobile Panel prevents the operator panel from restarting when the connection box or control cabinet is being changed. The Mobile Panel is therefore immediately ready for operation again after connecting.