General information
| Certifications | |
| CE | |
| UL |
Material number:
5LS251.60-1Description:
Logic scanner CPU LS251 32 bit half size PCI card 2 MB DRAM, 1 MB SRAM, 512 KB FlashPROM 1 remote I/O master (RS485) 1 CAN interface Both are isolated and network-capable
Optional Accessories
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
Infrastructure components
| 0AC916.9 | Bus termination, RS485, active for PROFIBUS networks, remote I/O standard top-hat rail mounting supply voltage: 120 / 230 VAC |
| 0G1000.00-090 | Bus connector, RS485, for PROFIBUS networks |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 5LS251.60-1 | PDF / 103 KB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APC EPLAN P8 from V2.4 | EXE / 99 MB |