General information
| Certifications | |
| CE | Yes |
Interfaces
| USB | |
| Type | USB 2.0 |
| RFID read/write transponder unit | |
| Type | For I-Code SLI transponder with amplitude modulation, carrier frequency 13.56 MHz |
| Read/Write range in air | Approx. 1 to 3 cm |
Electrical properties
| Current consumption | Max. 150 mA |
| Supply voltage | 5 VDC ±20% (via USB) |
Operating conditions
| Degree of protection per EN 60529 | IP65 |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 60°C |
| Transport | -20 to 60°C |
| Relative humidity | |
| Operation | 5 to 90%, non-condensing |
| Storage | 5 to 90%, non-condensing |
| Transport | 5 to 90%, non-condensing |
Mechanical properties
| Dimensions | |
| Width | 34 mm |
| Height | 34 mm |
| Depth | 60 mm |
| Weight | 59 g |
Material number:
5E9010.29Description:
- 13.56 MHz transponder read/write unit
- ISO 15693 compatible
- USB interface
Optional Accessories
Miscellaneous
| 5A9010.43 | Transponder tag, black housing, read/write, SLI, 1 kbit, 13.56 MHz |
| 5A9010.44 | Transponder tag, white housing, read/write, SLI, 1 kbit, 13.56 MHz |
| 5A9010.45 | Transponder tag, yellow housing, read/write, SLI, 1 kbit, 13.56 MHz |
| 5A9010.46 | Transponder tag, red housing, read/write, SLI, 1 kbit, 13.56 MHz |
| 5A9010.47 | Transponder tag, green housing, read/write, SLI, 1 kbit, 13.56 MHz |
| 5A9010.48 | Transponder tag, blue housing, read/write, SLI, 1 kbit, 13.56 MHz |
| 5A9010.50 | Transponder in the form of a credit card color white, read/write, SLI, 1 kbit, 13.56 MHz |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation Studio transponder support | PDF / 62 KB | |
| Datasheet 5E9010.29 | PDF / 881 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| CAD 3D 5E9010.29 / 5E9020.29 / 5E9030.29 | ZIP / 717 KB |