5AC901.FA01-00

General information
Number of fans 3 (1x 50 x 50 x 15, 2x 70 x 70 x 15)
Speed Max. 5000 ±10% rpm (50 x 50 x 15)
Max. 2200 ±250 rpm (70 x 70 x 15)
Noise level 33.5 dB(A) (50 x 50 x 15)
28.3 dB(A) (70 x 70 x 15)
Service life 100000 hours at 40°C (50 x 50 x 15)
100000 hours at 40°C (70 x 70 x 15)
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV3
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Mechanical properties
Dimensions
Fans
Width 50 mm
70 mm
Height 50 mm
70 mm
Depth 15 mm
15 mm
Material number:
5AC901.FA01-00
Description:
  • 3 fans for improved heat dissipation
  • Simple installation and removal

This fan kit includes 3 fans for improving heat dissipation on 1-slot APC910 system units.

Optional Accessories
Accessories
5AC901.FI01-00 APC910 air filter - For 1-slot APC910 - 5 pieces
Certificates Version (Date) Download
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 471 KB
Documentation Version (Date) Download
Automation PC 910 User's Manual PDF / 101 MB

Please choose country and language

B&R Logo