General information
| Number of fans | 4 |
| Speed |
Fan 1, 2, 3: Max. 6100 rpm Fan 4: 4300 rpm ±10% |
| Noise level |
Fan 1, 2, 3: 21 dB Fan 4: 5 dB |
| Service life |
Fans 1, 2, 3: 29000 hours at 70°C, 95000 hours at 20°C Fan 4: 60000 at 40°C |
| Type | Double ball bearing |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
Mechanical properties
| Dimensions | |
| Fans | |
| Width |
Fan 1, 2, 3: 40 mm Fan 4: 70 mm |
| Height |
Fan 1, 2, 3: 40 mm Fan 4: 70 mm |
| Depth |
Fan 1, 2, 3: 10 mm Fan 4: 15 mm |
Material number:
5AC803.FA03-00Description:
This fan kit can be installed as an option on PPC800 system units with the 2-slot expansion.
| Documentation | Version (Date) | Download |
|---|---|---|
| Panel PC 800 User's Manual | PDF / 18 MB | |
| Panel PC 800 with GM45 CPU board User's Manual | PDF / 21 MB | |
| Panel PC 800 with NM10 CPU board User's Manual | PDF / 21 MB |