General information
| LEDs | No |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
Keys
| Function keys | 4 with LED (yellow) |
| Soft keys | No |
| System keys | No |
| Illuminated ring keys | 12 |
| Emergency switch-off | 2 normally closed contact, left position |
| Key switch | 1 normally open contact, right position |
| LED luminous intensity | |
| yellow | Typ. 60 mcd |
| Red | Typ. 54 mcd |
| green | Typ. 35 mcd |
Electrical properties
| Power consumption | Max. 8 W |
| Emergency switch-off circuit loop resistance | Max. 5.5 Ω |
Operating conditions
| Degree of protection per EN 60529 | All sides: IP65, protected against dust and hose-directed water |
Ambient conditions
Mechanical properties
Material number:
5AC800.EXT3-03Description:
- AP800 keyboard expansion (right)
- 4 function keys
- 12 illuminated ring keys
- E-stop switch
- Key switch
- IP65 protection
The keyboard expansion is equipped with 4 function keys and 12 illuminated ring keys, 1 E-stop and 1 key switch and can be mounted on the right side of the Automation Panel 800.
Optional Accessories
Accessories
| 5AC800.EXTX-03 | Slide-in label template for Automation Panel 800 extension units 5AC800.EXT3-02 and 5AC800.EXT3-03, for 3 devices. |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| AS 2.6 Upgrade 5AC800.EXT3-03 | EXE / 582 KB | |
| AS 3.0 Upgrade 5AC800.EXT3-03 | EXE / 581 KB | |
| V4.0 HW Upgrade (5AC800.EXT3-03) | EXE / 496 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation Panel 800 User's Manual | PDF / 10 MB | |
| KCF Editor User's manual | PDF / 320 KB | |
| Key Editor help | ZIP / 8 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APx00 EPLAN P8 from V2.4 | EXE / 47 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 5AC800.EXT3-03 | ZIP / 906 KB | |
| Dimensions pdf 5AC800.EXT3-03 | PDF / 73 KB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| KCF Editor | ZIP / 25 MB | |
| Key Editor | ZIP / 46 MB |