General information
| LEDs | Power/User, CF |
| B&R ID code | $1AD0 |
| Battery | |
| Type | - |
| Service life | - |
| Removable | - |
| Backup capacitor | |
| Buffer time | - |
| Variant | - |
| Power button | No |
| Reset button | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Controller
Display
| Type | TFT color |
| Diagonal | 10.4" (264 mm) |
| Colors | 256 |
| Resolution | VGA, 640 x 480 pixels |
| Contrast | 600:1 |
| Viewing angles | |
| Horizontal | Direction R / Direction L = 70° |
| Vertical | Direction U = 45° / Direction D = 55° |
| Backlight | |
| Type | CCFL |
| Brightness | 350 cd/m² |
| Half-brightness time | 55,000 h |
| Filter glass | |
| Transmittance | - |
| Anti-glare coating | - |
| Touch screen | |
| Type | Elo AccuTouch |
| Technology | Analog, resistive, Elo |
| Controller | Hampshire, serial, 12-bit |
| Transmittance | 78% |
Interfaces
| COM1 | |
| Type | RS232, modem supported, not galvanically isolated |
| Variant | 9-pin male DSUB connector |
| UART | 16550-compatible, 16-byte FIFO buffer |
| Max. baud rate | 115 kbit/s |
| CompactFlash slot 1 | |
| Type | Type I |
| USB | |
| Quantity | 2 |
| Type | USB 1.1 |
| Variant | Type A |
| Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) |
| Current-carrying capacity | Max. 500 mA per connection |
| Ethernet | |
| Quantity | 1 |
| Controller | MacPhyter DP83816 |
| Transfer rate | 10/100 Mbit/s |
| Max. baud rate | 100 Mbit/s |
Keys
| Function keys | 28 with LED (yellow) |
| Soft keys | 10 with LED (yellow) |
| System keys | Numeric keys, cursor block |
| Service life | >1,000,000 actuations at 1 ±0.3 N to 3 ±0.3 N actuating force |
Slots
| aPCI slots | No |
Electrical properties
| Nominal voltage | 24 VDC ±25% |
| Bleeder resistance | ≤24 kΩ |
| Inrush current | Max. 20 A for < 1 ms |
| Power consumption | Typ. 17 W, max. 23 W |
| Galvanic isolation | No |
Operating conditions
| Degree of protection per EN 60529 |
Back: IP20 (only with connected CF card) Front: IP65 / NEMA 250 type 4X, protected against dust and hose-directed water |
Ambient conditions
Mechanical properties
Material number:
4PP181.1043-31Description:
Power Panel PP181 10.4" VGA color TFT display with touch screen (resistive), 10 soft keys, 28 function keys and 20, system keys, 64 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Mandatory Accessories
Accessories
CompactFlash cards
| 5CFCRD.0064-03 | CompactFlash 64 MB Western Digital (SLC) |
| 5CFCRD.0128-03 | CompactFlash 128 MB Western Digital (SLC) |
| 5CFCRD.0256-03 | CompactFlash 256 MB Western Digital (SLC) |
| 5CFCRD.0512-03 | CompactFlash 512 MB Western Digital (SLC) |
| 5CFCRD.1024-03 | CompactFlash 1 GB Western Digital (SLC) |
| 5CFCRD.2048-03 | CompactFlash 2 GB Western Digital (SLC) |
| 5CFCRD.4096-03 | CompactFlash 4 GB Western Digital (SLC) |
| 5CFCRD.8192-03 | CompactFlash 8 GB Western Digital (SLC) |
Optional Accessories
USB accessories
| 5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
Undefined
| 5AC900.104X-00 | Slide-in label template 10.4" for Power Panel 4PP151.1043-31, 4PP181.1043-31, 4PP251.1043-75, 4PP251.1043-B5, 4PP281.1043-75, 4PP481.1043-75, 4PP481.1043-B5. For Panel PC 5PC781.1043-00. For 1 device. |
| Documentation | Version (Date) | Download |
|---|---|---|
| Power Panel 100/200 User's Manual | PDF / 26 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 4PP151.1043-31, 4PP181.1043-31 | ZIP / 4 MB | |
| Dimensions pdf 4PP151.1043-31, 4PP181.1043-31 | PDF / 223 KB | |
| Legend Strips template for 5AC900.104X-00 | ZIP / 153 KB |