General information
| Battery | |
| Type | Renata 950 mAh |
| Service life | 2 years |
| Removable | Yes, on the back via handle |
| Variant | Lithium ion |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Controller
Display
| Type | Color LCD |
| Diagonal | 5.7" (144 mm) |
| Colors | 256 |
| Resolution | QVGA, 320 x 240 pixels |
| Contrast | 250:1 |
| Viewing angles | |
| Horizontal | Direction R / Direction L = 55° |
| Vertical | Direction U = 55° / Direction D = 40° |
| Backlight | |
| Brightness | 150 cd/m² |
| Half-brightness time | 50,000 h |
| Filter glass | |
| Transmittance | >98% |
| Anti-glare coating | Multiple on both sides |
| Touch screen | |
| Type | - |
| Technology | - |
| Controller | - |
| Transmittance | - |
Interfaces
Keys
Electrical properties
Operating conditions
| Drop height | 1 m to industrial floor |
| Flame-retardant | UL 94 V-0 |
| Degree of protection per EN 60529 | IP54 protected against dust and splashed water (only with handle 4MPHDL.0000-00) |
Ambient conditions
| Temperature | |
| Operation | 0 to 45°C |
| Storage | -20 to 60°C |
| Transport | -20 to 60°C |
| Vibration | |
| Operation (continuous) | 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g |
| Operation (occasional) | 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g |
| Storage | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
| Transport | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
| Shock | |
| Operation | 15 g, 11 ms |
| Storage | 30 g, 15 ms |
| Transport | 30 g, 15 ms |
| Elevation | |
| Operation | Max. 2000 m |
Mechanical properties
Material number:
4MP251.0571-12Description:
Mobile Panel MP251 control device, 5.7" QVGA color LCD display, 14 soft keys and 19 system keys, key switch and emergency switch-off, 64 MB SDRAM, 256 kB SRAM, CompactFlash slot (type I), ETH 10/100, CAN, USB 1.1, battery, 24 VDC. Order handle and cables separately.
Mandatory Accessories
Attachment cables
| 5CAMPH.0018-10 | MP100/200 attachment cable with push-pull circular connector for the control cabinet cable, 1.8 m. |
| 5CAMPH.0050-00 | Mobile Panel attachment cable, 5 m. |
| 5CAMPH.0050-10 | MP100/200 attachment cable with push-pull circular connector for the control cabinet cable, 5 m. |
| 5CAMPH.0070-00 | Mobile Panel attachment cable, 7 m |
| 5CAMPH.0100-00 | Mobile Panel attachment cable, 10 m. |
| 5CAMPH.0100-10 | MP100/200 attachment cable with push-pull circular connector for the control cabinet cable, 10 m. |
| 5CAMPH.0150-00 | Mobile Panel attachment cable, 15 m. |
| 5CAMPH.0150-10 | MP100/200 attachment cable with push-pull circular connector for the control cabinet cable, 15 m. |
| 5CAMPH.0200-00 | Mobile Panel attachment cable, 20 m. |
| 5CAMPH.0200-10 | MP100/200 attachment cable with push-pull circular connector for the control cabinet cable, 20 m. |
Control cabinet cables
| 5CAMPC.0020-00 | Mobile Panel control cabinet cable Ethernet crossover, 2 m. |
| 5CAMPC.0020-01 | Mobile Panel control cabinet cable Ethernet straight-through, 2 m. |
Handles
| 4MPHDL.0000-00 | Mobile Panel handle, with integrated 3-position enable switch. |
Optional Accessories
Accessories
| 4MPBRA.0000-00 | MP100/200 wall mount. |
| 4MPBYP.0000-00 | Mobile Panel lock pull bypass connector for control cabinet cable 5CAMPC.0020-00, 5CAMPC.0020-01. |
| 5AC900.1100-00 | Touch screen stylus pen , 5 pcs. |
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
CompactFlash cards
| 5CFCRD.0064-03 | CompactFlash 64 MB Western Digital (SLC) |
| 5CFCRD.0128-03 | CompactFlash 128 MB Western Digital (SLC) |
| 5CFCRD.0256-03 | CompactFlash 256 MB Western Digital (SLC) |
| 5CFCRD.0512-03 | CompactFlash 512 MB Western Digital (SLC) |
| 5CFCRD.1024-03 | CompactFlash 1 GB Western Digital (SLC) |
| 5CFCRD.2048-03 | CompactFlash 2 GB Western Digital (SLC) |
| 5CFCRD.4096-03 | CompactFlash 4 GB Western Digital (SLC) |
| 5CFCRD.8192-03 | CompactFlash 8 GB Western Digital (SLC) |
USB accessories
| 5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| AS 2.6 Upgrade 4MP251.0571-12 | EXE / 473 KB | |
| AS 3.0 Upgrade 4MP251.0571-12 | EXE / 472 KB | |
| V4.1 HW Upgrade (4MP251.0571-12) | EXE / 577 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Dimensions pdf 4MP251.0571-12 | PDF / 1 MB | |
| Mobile Panel 100/200 User's Manual | PDF / 14 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| Panel EPLAN P8 from V2.4 | EXE / 67 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 4MP251.0571-12, 4MP281.0571-12 | ZIP / 9 MB |