0TB2105.4011

Terminal block
Note Nominal values according to UL
Number of pins 5
Type of terminal block Screw clamps
Cable type Only copper wires (no aluminum wires!)
Coding AX1
Pitch 5.08 mm
Connection cross section
AWG wire 26 to 12 AWG
Wire end sleeves with plastic covering 0.25 to 2.50 mm²
Single-wire 0.20 to 2.50 mm²
Fine-stranded wires 0.20 to 2.50 mm²
With wire end sleeve 0.20 to 2.50 mm²
Tightening torque 0.4 to 0.5 Nm
Electrical properties
Nominal voltage 300 V
Nominal current 15 A / contact
Contact resistance ≤2 mΩ
Material number:
0TB2105.4011
Description:
Accessory terminal block, 5-pin, AX1, screw clamp 2.5 mm²

Please choose country and language

B&R Logo