Short description
General information
CPU / X2X Link power supply input
| Input voltage | 24 VDC -15% / +20% |
| Input current | Max. 0.7 A |
| Fuse | Integrated, cannot be replaced |
| Reverse polarity protection | Yes |
CPU / X2X Link power supply output
| Nominal output power | 7 W |
| Parallel connection | No |
| Redundant operation | No |
| Overload characteristics | Short-circuit proof, temporary overload |
Input I/O power supply
| Input voltage | 24 VDC -15% / +20% |
| Fuse | Required line fuse: Max. 10 A, slow-blow |
| Reverse polarity protection | No |
Output I/O power supply
| Nominal output voltage | 24 VDC |
| Behavior on short circuit | Required line fuse |
| Permissible contact load | 10 A |
Interfaces
Electrical properties
| Electrical isolation | PLC/X2X Link supply not isolated from PLC/X2X Link power supply, and I/O supply not isolated from I/O power supply |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | See section "Derating". |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB12 separately. Order 1x Compact-S PLC base X20BB5x, X20BB6x or X20BB7x separately. |
| Pitch | 12.5+0.2 mm |
Material number:
X20PS9602Description:
- Supply for Compact-S CPU, X2X Link and internal I/O power supply
- Cost-effective power supply module for small X20 systems
- No galvanic isolation of supply and CPU / X2X Link power supply
- Expansion or redundancy of CPU / X2X Link power supply not possible through parallel operation of multiple power supply modules
- RS232 configurable as an online interface
- CAN bus
The power supply module is used together with an X20 Compact-S controller. It has a feed for the Compact-S controller, X2X Link and the internal I/O power supply.
This module is intended as a cost-effective power supply module for small X20 systems. The use of potential groups is possible. Expansion or redundancy of the X2X Link network with power supply module X20PS3300 or X20PS3310 is not possible. Expanding the X20 system with a bus transmitter is also not permitted.
Mandatory Accessories
System modules for Compact-S PLC
| X20cBB57 | X20c Compact-S bus base, coated, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 and CAN bus interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20cBB52 | X20c Compact-S bus base, coated, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB77 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 and CAN bus interface, 2 slots for X20 interface modules, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB72 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 interface, 2 slots for X20 interface modules, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB67 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 and CAN bus interface, slot for X20 interface module, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB63 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS485 interface, slot for X20 interface module, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB62 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 interface, slot for X20 interface module, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB57 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 and CAN bus interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB53 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS485 interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB52 | X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
Terminal blocks
| X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.3 HW Upgrade (X20PS9602) | EXE / 981 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20PS9602 | PDF / 669 KB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |