Pilotphase Q3/2026

Codian AR is a 6-axis kinematic robot. Designed for complex handling and orientation-sensitive tasks, the product offers an integrated robotic solution inside machines or machine lines. This reduces the complexity of the machine, while increasing its performance. For machine builders, this helps to reduce time-to-market and reduces overall development costs.

What sets the Codian AR apart is the seamless integration of the robot into the machine application. Plug & play set up means minimal configuration and easy programming straight off the shelf. The robot is extremely versatile, and is suited to handling operations, sorting and assembling tasks across a range of industries including CPG, plastics, pharmaceuticals, metals, and electronics manufacturing.

All advantages at a glance

Maximum Flexibility & Reach

A 6-axis robot can move freely in all directions (x/y/z + rotation + tilt), allowing high maneuverability even in tight spaces. This makes it ideal for complex tasks such as welding, assembly, machine tending, and packaging.

High Precision & Repeatability

These robots offer very accurate positioning and consistent repeatability, ensuring top-quality results in processes where every millimeter matters—perfect for electronics, automotive, or precision handling.

Versatility Across Many Applications

One robot can perform multiple tasks, from handling and palletizing to inspection and finishing. With different end-effectors and programming options, a 6-axis robot is often the most universal automation solution.

Overview Codian AR Series

Codian AR 100-Series

With its compact design and integrated cable routing, the Codian AR 100 ensures effortless installation and seamless integration—even in the most space-constrained environments.

Details

Codian AR 200-Series

With an IP65 protection rating, the Codian AR 200 is built to thrive in challenging environments—resisting dust, oil mist, and high humidity. Ideal for machine tending, sorting, and assembly, it ensures reliable performance where others can’t.

Details

Codian AR 300-Series

The AR 300 series delivers exceptional precision through a design that combines high rigidity with lightweight construction. Its robust wrist offers superior torque, inertia, and rigidity—ensuring uncompromising performance for demanding applications.

Details

Codian AR 400-Series

The Codian AR 400 series combines strength and versatility with a 12 kg payload and an impressive up to 1400 mm arm span—delivering a wide working range and exceptional load capacity. Its fully enclosed, compact design occupies just 260 x 260 mm, while offering superior dust- and water-proof protection for demanding applications.

Details

Codian AR 100 series

AR 100-3/600

  • Max payload: 3kg
  • Reach: 593mm
  • Mounting: Floor, Upside-Down, Wall
  • Axes: 6
  • IP rating: IP40
  • Cleanroom Class: N/A

Codian AR 200 series

AR 200-8/700

  • Max payload: 8kg
  • Reach: 713 mm
  • Mounting: Floor, Upside-Down, Wall
  • Axes: 6
  • IP rating: IP65 / 67 (Wrist)
  • Cleanroom Class: N/A

AR 200-8/900

  • Max payload: 8kg
  • Reach: 911 mm
  • Mounting: Floor, Upside-Down, Wall
  • Axes: 6
  • IP rating: IP65 / 67 (Wrist)
  • Cleanroom Class: N/A

Codian AR 300 series

AR 300-10/700

  • Max payload: 10kg
  • Reach: 712 mm
  • Mounting: Floor, Upside-Down, Wall
  • Axes: 6
  • IP rating: IP65 / 67 (Wrist)
  • Cleanroom Class: ISO 4

AR 300-10/900

  • Max payload: 10kg
  • Reach: 910 mm
  • Mounting: Floor, Upside-Down, Wall
  • Axes: 6
  • IP rating: IP65 / 67 (Wrist)
  • Cleanroom Class: ISO 4

AR 300-10/1100

  • Max payload: 10kg
  • Reach: 1142 mm
  • Mounting: Floor, Upside-Down, Wall
  • Axes: 6
  • IP rating: IP65 / 67 (Wrist)
  • Cleanroom Class: ISO 4

Codian AR 400 series

AR 400-8/1300

  • Max payload: 8kg
  • Reach: 1291 mm
  • Mounting: Floor, Upside-Down, Wall
  • Axes: 6
  • IP rating: IP65 / 67 (Wrist)
  • Cleanroom Class: N/A

AR 400-12/900

  • Max payload: 12kg
  • Reach: 944 mm
  • Mounting: Floor, Upside-Down, Wall
  • Axes: 6
  • IP rating: IP65 / 67 (Wrist)
  • Cleanroom Class: N/A

AR 400-12/1400

  • Max payload: 12kg
  • Reach: 1391 mm
  • Mounting: Floor, Upside-Down, Wall
  • Axes: 6
  • IP rating: IP65 / 67 (Wrist)
  • Cleanroom Class: N/A

Please choose country and language

B&R Logo