Short description
Accessories POWERLINK/Ethernet connection cable, RJ45 to M12, 4-pin, straight, 20 m
General information
Note PWIS- and halogen-free
Durability Flame-retardant, RoHS-compliant
Acid, alkali and oil resistant
Salt water resistant
UV and ozone resistant
Cable cross section
AWG 4x 22 AWG
mm² 4x 0.34 mm²
Cable construction
Cable shield Overlapping aluminum-clad foil, tinned copper braiding, 85% coverage
Outer jacket
Material Polyurethane (PUR)
Color Green
Wires
Wire insulation FRNC (Flame-Retardant Non-Corrosive)
Wire colors White, yellow, blue, orange
Type Tinned copper stranded wire
Fine stranded wire (7x 0.25 mm / 7x 30 AWG)
Stranding Complete stranding
4 wires to the star quad
Electrical properties
Operating voltage Max. 60 V for PoE
Test voltage
Wire - Wire 2000 V
Wire - Shield 2000 V
Conductor resistance ≤120 Ω/km at 20°C
Transfer properties Category 5 / Class D up to 100 MHz per ISO/IEC 11801 (EN 50173-1), ISO/IEC 24702 (EN 50173-3)
Transfer rate 10/100 Mbit/s
Insulation resistance ≥500 MΩ/km at 20°C
Operating conditions
Degree of protection per EN 60529
Cables IP67
Male M12 connector IP67, only when screwed in
RJ45 connector IP20, only when properly connected
Ambient conditions
Temperature
Transport -50 to 75°C
Fixed installation -40 to 75°C
Flexible installation -30 to 70°C
Mechanical properties
Dimensions
Length 20 m
Diameter 6.5 mm ±0.2 mm
Bend radius
Fixed installation ≥4x outer diameter
Flexible installation ≥8x outer diameter
Drag chain data
Acceleration 3 m/s²
Flex cycles Min. 3 million
Speed 3 m/s
Bend radius 200 mm
Weight 0.064 kg/m
Material number:
X67CA0E41.0200
Description:
POWERLINK/Ethernet connection cable, RJ45 to M12, 20 m
Certificates Version (Date) Download
E470046 UL POWERLINK cable PDF / 61 KB

Please choose country and language

B&R Logo